2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

1-243-0033

Expand Table
EN
1/5
Order number
CNSORDERNO
Preview
PREVIEW
Description
DESC
Length
A [mm]
Length
B [mm]
Width
C [mm]
Height
D [mm]
Hole
E [mm]
Finish
FH
Material
CNSMAT
Weight
CNSMASSEXACT [kg/ea.]
Product link
INFO
1
2
1-243-0033
Plastic Handle
135
117
26
40
Ø8 hole Ø14 C / BORE
Black
ABS Plastic
0.04
Website
1-243-0034
Plastic Handle
146
126
32
45
Ø8 hole Ø14 C / BORE
Black
ABS Plastic
0.04
Website
Show compressed display (2 products)
Handle (Plastic)
Standard number1-243-0033 / 1-243-0034
DescriptionHandle (Plastic)
CompanyHepcoMotion
Latest change17.06.2025 10:54:52
Unit
1-243-0033 / 1-243-0034,Handle (Plastic),HepcoMotion

CNS

CNSERPBASE Object Properties
Order Number1-243-0033
CNSPHYPROP Physical Properties