2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

IK3-P6BBG12HSLS-WA-5-5-5BCJO-PM1-1L-N-N-N

Expand Table
EN
1/5
Order number
CNSORDERNO
Type
TYPE
Combination
COM
Speed
SPD
Encoder
ENTYPE
1st axis - Stroke
S1 [mm]
1st axis -Brake
OPTB1
1st axis - Cable direction
OPTCD1
1st axis - Opposite - home specification
OPTPHS1
1st axis - Roller Slider
OPTRTS1
1st axis - Slider position
POS1 [mm]
2nd axis - Stroke
S2 [mm]
2nd axis - Brake
OPTB2
2nd axis - Cable direction
OPTCD2
1
2
3
4
IK3-P6BBG11HSLS-WA-5-5-5BCJO-PM1-1L-N-N-N
P6BBG11HSLS
1
1-Hight speed, 2-Ultra high speed, 3-Low speed
WA
50
No
Standard
No
No
0
50
No
Standard
IK3-P6BBG12HSLS-WA-5-5-5BCJO-PM1-1L-N-N-N
P6BBG12HSLS
2
1-Hight speed, 2-Ultra high speed, 3-Low speed
WA
50
No
Standard
No
No
0
50
No
Standard
IK3-P6BBG13HSLS-WA-5-5-5BCJO-PM1-1L-N-N-N
P6BBG13HSLS
3
1-Hight speed, 2-Ultra high speed, 3-Low speed
WA
50
No
Standard
No
No
0
50
No
Standard
IK3-P6BBG14HSLS-WA-5-5-5BCJO-PM1-1L-N-N-N
P6BBG14HSLS
4
1-Hight speed, 2-Ultra high speed, 3-Low speed
WA
50
No
Standard
No
No
0
50
No
Standard
Show compressed display (4 configurable products)
Standard numberIK3-P6BBG1**S
Description
CompanyIAI
Latest change01.09.2022 04:56:34
Unit
IK3-P6BBG1**S,,IAI

CNS

CNSERPBASE Object Properties
Type CodeIK3-P6BBG12HSLS-WA-5-5-5BCJO-PM1-1L-N-N-N