Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
JTEKT Corporation(Koyo)
Rolling Bearing Units
Cast Iron Series
Pillow Blocks
with adapter mounted
JTEKT Corporation(Koyo)
Rolling Bearing Units
Cast Iron Series
Pillow Blocks
with adapter mounted
1/5
1
2
|
1
3
4
4
0
0
0
0
0
0
0
0
0
0
UKPX12J+H2312X
Expand Table
Main variables
Preferred catalog language
EN
1/5
Shaft Diameter
SD
Duty
DVIS
Application
A
Cover
C
Type of Cover End
TCE
Grease Nipple
GN
Type of Grease Nipple
TOGN
Unit No.
CNSORDERNO
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
40
Normal-duty (2)
Standard
without cover
None
Yes
A-1/4-28UNF
UKP209J+H309X
40
Medium-duty (X)
Standard
without cover
None
Yes
A-1/4-28UNF
UKPX09J+H2309X
40
Heavy-duty (3)
Standard
without cover
None
Yes
A-PT1/8
UKP309J+H2309X
45
Normal-duty (2)
Standard
without cover
None
Yes
A-1/4-28UNF
UKP210J+H310X
45
Medium-duty (X)
Standard
without cover
None
Yes
A-PT1/8
UKPX10J+H2310X
45
Heavy-duty (3)
Standard
without cover
None
Yes
A-PT1/8
UKP310J+H2310X
50
Normal-duty (2)
Standard
without cover
None
Yes
A-PT1/8
UKP211J+H311X
50
Medium-duty (X)
Standard
without cover
None
Yes
A-PT1/8
UKPX11J+H2311X
50
Heavy-duty (3)
Standard
without cover
None
Yes
A-PT1/8
UKP311J+H2311X
55
Normal-duty (2)
Standard
without cover
None
Yes
A-PT1/8
UKP212J+H312X
55
Medium-duty (X)
Standard
without cover
None
Yes
A-PT1/8
UKPX12J+H2312X
55
Heavy-duty (3)
Standard
without cover
None
Yes
A-PT1/8
UKP312+H2312X
60
Normal-duty (2)
Standard
without cover
None
Yes
A-PT1/8
UKP213J+H313X
60
Medium-duty (X)
Standard
without cover
None
Yes
A-PT1/8
UKPX13+H2313X
60
Heavy-duty (3)
Standard
without cover
None
Yes
A-PT1/8
UKP313+H2313X
65
Normal-duty (2)
Standard
without cover
None
Yes
A-PT1/8
UKP215+H315X
65
Medium-duty (X)
Standard
without cover
None
Yes
A-PT1/8
UKPX15+H2315X
65
Heavy-duty (3)
Standard
without cover
None
Yes
A-PT1/8
UKP315+H2315X
70
Normal-duty (2)
Standard
without cover
None
Yes
A-PT1/8
UKP216+H316X
Show compressed display (46 configurable products)
Similar parts
Part information
Price Trend Risk
Standard number
with adapter mounted
Description
Company
JTEKT Corporation(Koyo)
Latest change
25.09.2024 02:06:14
Unit
Keywords
Adapter
Cast Iron
Pillow Blocks
Rolling Bearing
Series
Units
mounted
with adapter mounted,,JTEKT Corporation(Koyo)
CNS
CNSERPBASE Object Properties
Order Number
UKPX12J+H2312X