2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

DN025

Expand Table
EN
1/5
Valve type
VALVETYP
Nominal width
DN [mm]
Body material
BDYTYP
Seat size
SEATSIZE [mm]
Connection
CONNTYP
Diaphragm material
DIAMAT
Actuator type
ACTTYP
Accessories type
LSTYP
Type series generation code
TSGCODE
1
2
3
4
5
6
7
8
9
10
11
12
SISTO-C
DN006
Forged
MD30
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN008
Forged
MD30
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN010
Forged
MD30
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN015
Forged
MD30
OD ASME BPE[W3]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN020
Forged
MD40
OD ASME BPE[W3]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN025
Forged
MD65
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN032
Forged
MD65
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN040
Forged
MD92
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN050
Forged
MD92
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN065
Forged
MD115
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN080
Forged
MD115
OD ASME BPE[W3]
40
Manual-plastic
Not Applicable
S46A
SISTO-C
DN100
Forged
MD168
DIN 11866-A [W0]
40
Manual-Stainless-steel
Not Applicable
S46A
Show compressed display (12 configurable products)
Maintenance free diaphragm valve
Standard numberSISTO-C
DescriptionMaintenance free diaphragm valve
CompanyKSB SE & Co. KGaA
Latest change24.04.2025 08:53:44
Unit
SISTO-C,Maintenance free diaphragm valve,KSB SE & Co. KGaA

CNS

CNSERPBASE Object Properties
Order NumberSISTO-C_HV.510_DIN_DN025_MD65