Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
KSB SE & Co. KGaA
Products
Valves
Diaphragm valves
SISTO-C; -CBAV-F; -CT; -CY; -CM
SISTO-CBAV-F - Maintenance free diaphragm valve
KSB SE & Co. KGaA
...
Diaphragm valves
SISTO-C; -CBAV-F; -CT; -CY; -CM
SISTO-CBAV-F - Maintenance free diaphragm valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DN025
Vertical Mode
Expand Table
Basic Data
Preferred catalog language
EN
1/5
Valve type
VALVETYP
Nominal width
DN [mm]
Body material
BDYTYP
Seat size
SEATSIZE [mm]
Connection
CONNTYP
Diaphragm material
DIAMAT
Actuator type
ACTTYP
Accessories type
LSTYP
1
2
3
4
5
6
7
8
9
10
11
12
SISTO-CBAV-F
DN006
Forged
MD30
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN008
Forged
MD30
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN010
Forged
MD30
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN015
Forged
MD30
OD ASME BPE[W3]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN020
Forged
MD40
OD ASME BPE[W3]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN025
Forged
MD65
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN032
Forged
MD92
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN040
Forged
MD92
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN050
Forged
MD115
DIN 11866-A [W0]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN065
Forged
MD115
OD ASME BPE[W3]
40
Manual-plastic
Not Applicable
SISTO-CBAV-F
DN080
Forged
MD168
OD ASME BPE[W3]
40
Manual-Stainless-steel
Not Applicable
SISTO-CBAV-F
DN100
Forged
MD202
DIN 11866-A [W0]
40
Manual-Stainless-steel
Not Applicable
Show compressed display (12 configurable products)
Part information
Similar parts
Price Trend Risk
KSB SE & Co. KGaA
- SISTO-CBAV-F
Order number
SISTO-CBAV-F_HV.510_DIN_DN025_MD65
Shorttext
Maintenance free diaphragm valve
Latest change
24.04.2025 08:55:00
Unit
Keywords
Diaphragm Valve
Diaphragm valves
KGaA
Maintenance free
Products
valves
Classifications
CNS
CNSERPBASE Object Properties
Order Number
SISTO-CBAV-F_HV.510_DIN_DN025_MD65
Type Code
SISTO-CBAV-F_HV.510_DIN_DN025_MD65