Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
KSB SE & Co. KGaA
Products
Valves
Diaphragm valves
SISTO-C; -CBAV-F; -CT; -CY; -CM
SISTO-CT - Maintenance free diaphragm valve
KSB SE & Co. KGaA
...
Valves
Diaphragm valves
SISTO-C; -CBAV-F; -CT; -CY; -CM
SISTO-CT - Maintenance free diaphragm valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DN025
Vertical Mode
Expand Table
Basic Data
Preferred catalog language
EN
1/5
Valve type
VALVETYP
Nominal width DN1
DN1 [mm]
Seat size
SEATSIZE [mm]
Connection Type
CONNTYP
Nominal width DN2
DN2
Body type
BDYTYP
Diaphragm material
DIAMAT
Actuator type
ACTTYP
Accessories type
LSTYP
1
2
3
4
5
6
7
8
9
10
11
12
SISTO-CT
DN006
MD30
DIN 11866-A [W0]
DN 006
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN008
MD30
DIN 11866-A [W0]
DN 008
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN010
MD30
DIN 11866-A [W0]
DN 010
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN015
MD30
OD ASME BPE[W3]
DN 015
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN020
MD40
DIN 11866-A [W0]
DN 020
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN025
MD65
DIN 11866-A [W0]
DN 025
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN032
MD65
DIN 11866-A [W0]
DN 032
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN040
MD92
DIN 11866-A [W0]
DN 040
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN050
MD92
DIN 11866-A [W0]
DN 050
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN065
MD115
DIN 11866-A [W0]
DN 065
Solid Forged
40
Manual-plastic
Not applicable
SISTO-CT
DN080
MD168
DIN 11866-A [W0]
DN 080
Solid Forged
40
Manual-Stainless-steel
Not applicable
SISTO-CT
DN100
MD202
DIN 11866-A [W0]
DN 100
Solid Forged
40
Manual-Stainless-steel
Not applicable
Show compressed display (12 configurable products)
Part information
Similar parts
Price Trend Risk
KSB SE & Co. KGaA
- SISTO-CT
Order number
SISTO-CT_HV.510_DIN_DN025-025_MD65
Shorttext
Maintenance free diaphragm valve
Latest change
24.04.2025 08:55:45
Unit
Keywords
Diaphragm Valve
Diaphragm valves
KGaA
Maintenance free
Products
valves
Classifications
CNS
CNSERPBASE Object Properties
Order Number
SISTO-CT_HV.510_DIN_DN025-025_MD65
Type Code
SISTO-CT_HV.510_DIN_DN025-025_MD65