2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCGB-03-16-10

Expand Table
EN
1/5
MODEL
MODEL
PURPOSE/TYPE OF BEARING
PURPOSE
TUBE I.D.
TUBE [mm]
Stroke
STROKE [mm]
Position of stroke
POS [mm]
PORTTHREAD
PORTTHREAD
Sensor switch
SWITCH
Number of sensor switch
NSW
A [mm]
B [mm]
B1 [mm]
B2 [mm]
C [mm]
C1 [mm]
D
DD
E [mm]
E1 [mm]
F [mm]
1
2
3
4
5
MCGB
03:Stop/Slide bering
12
10
0
Blank:M5x0.8
Blank: without switch
Blank: without switch
58
26
13
13
40
18
M4X0.7
M4X0.7X9dp
48
14
22
MCGB
03:Stop/Slide bering
16
10
0
Blank:M5x0.8
Blank: without switch
Blank: without switch
64
30
15
15
42
22
M5X0.8
M5X0.8X11dp
52
16
25
MCGB
03:Stop/Slide bering
20
20
0
Blank:Rc thread
Blank: without switch
Blank: without switch
85
36
17
19
52
26
M5X0.8
M5X0.8X13dp
60
18
30
MCGB
03:Stop/Slide bering
25
20
0
Blank:Rc thread
Blank: without switch
Blank: without switch
96
42
21
21
62
32
M6X1
M6X1X15dp
70
26
38
MCGB
03:Stop/Slide bering
32
25
0
Blank:Rc thread
Blank: without switch
Blank: without switch
116
51
26
25
80
38
M8X1.25
M8X1.25X18dp
96
30
44
Show compressed display (5 configurable products)
ShorttextTwin-Guide Cylinder
Latest change12.05.2025 08:09:49
Unit

Classifications

CNS

CNSERPBASE Object Properties