2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

AHTFW25-S5M100-6

Expand Table
EN
1/5
Part Number
PN
Material of Main Body
MATMB
Surface Treatment
ST
No. of Teeth
NT
Applicable belt
AB
Shaft Dia. d
DD [mm]
P.D.
PD [mm]
O.D.
OD [mm]
F
F [mm]
E
E [mm]
A
A [mm]
W
W [mm]
Dh
DHH [mm]
No. Bearing Dimension
NO
D Bearing Dimension
D [mm]
B Bearing Dimension
B [mm]
Flange Cut
ALT1
FC 0.5 mm Increment
FC [mm]
Flange not Swaged
ALT2
1
2
3
4
5
6
7
8
9
10
11
12
13
AHTFW16-S5M100-6
Aluminum Alloy 2000 series
Clear Anodizing
16
S5M100
6
25.46
24.50
32
20
11
16
14.5
606ZZx2
17
6
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW18-S5M100-8
Aluminum Alloy 2000 series
Clear Anodizing
18
S5M100
8
28.65
27.69
33
22
11
16
16.5
698ZZx2
19
6
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW20-S5M100-8
Aluminum Alloy 2000 series
Clear Anodizing
20
S5M100
8
31.83
30.87
36
24
11
16
16.5
698ZZx2
19
6
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW22-S5M100-8
Aluminum Alloy 2000 series
Clear Anodizing
22
S5M100
8
35.01
34.05
40
27
11
16
16.5
698ZZx2
19
6
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW24-S5M100-10
Aluminum Alloy 2000 series
Clear Anodizing
24
S5M100
10
38.20
37.24
45
30
11
16
19.5
6900ZZx2
22
6
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW25-S5M100-6
Aluminum Alloy 2000 series
Clear Anodizing
25
S5M100
6
39.79
38.83
45
30
11
16
13.0
696ZZx2
15
5
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW26-S5M100-10
Aluminum Alloy 2000 series
Clear Anodizing
26
S5M100
10
41.38
40.42
48
35
11
16
19.5
6900ZZx2
22
6
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW28-S5M100-10
Aluminum Alloy 2000 series
Clear Anodizing
28
S5M100
10
44.56
43.60
48
35
11
16
19.5
6900ZZx2
22
6
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW30-S5M100-10
Aluminum Alloy 2000 series
Clear Anodizing
30
S5M100
10
47.75
46.79
52
36
11
16
19.5
6900ZZx2
22
6
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW32-S5M150-10
Aluminum Alloy 2000 series
Clear Anodizing
32
S5M150
10
50.93
49.97
55
40
17
22
25.0
6200ZZx2
30
9
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW36-S5M150-10
Aluminum Alloy 2000 series
Clear Anodizing
36
S5M150
10
57.30
56.34
61
45
17
22
25.0
6200ZZx2
30
9
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW40-S5M150-10
Aluminum Alloy 2000 series
Clear Anodizing
40
S5M150
10
63.66
62.70
67
50
17
22
25.0
6200ZZx2
30
9
w/o FC (Flange Cut)
0.0
Flange Swaged
AHTFW44-S5M150-20
Aluminum Alloy 2000 series
Clear Anodizing
44
S5M150
20
70.03
69.07
74
58
17
22
34.0
6904ZZx2
37
9
w/o FC (Flange Cut)
0.0
Flange Swaged
Show compressed display (13 configurable products)
Timing Idlers, Flanged - S5M (Both Sides Bearing)
Standard numberAHTFW__S5M100, AHTFW__S5M150, AHTFW__S5M200, AHTFW__S5M250, KHTFW__S5M100, KHTFW__S5M150, KHTFW__S5M200, KHTFW__S5M250, NHTFW__S5M100, NHTFW__S5M150, NHTFW__S5M200, NHTFW__S5M250, BHTFW__S5M100, BHTFW__S5M150, BHTFW__S5M200, BHTFW__S5M250, MHTFW__S5M100, MHTFW__S5M150, MHTFW__S5M200, MHTFW__S5M250, SHTFW__S5M100, SHTFW__S5M150, SHTFW__S5M200, SHTFW__S5M250
DescriptionTiming Idlers, Flanged - S5M (Both Sides Bearing)
CompanyMisumi
Latest change25.04.2022 01:22:54
Unit
AHTFW__S5M100, AHTFW__S5M150, AHTFW__S5M200, AHTFW__S5M250, KHTFW__S5M100, KHTFW__S5M150, KHTFW__S5M200, KHTFW__S5M250, NHTFW__S5M100, NHTFW__S5M150, NHTFW__S5M200, NHTFW__S5M250, BHTFW__S5M100, BHTFW__S5M150, BHTFW__S5M200, BHTFW__S5M250, MHTFW__S5M100, MHTFW__S5M150, MHTFW__S5M200, MHTFW__S5M250, SHTFW__S5M100, SHTFW__S5M150, SHTFW__S5M200, SHTFW__S5M250,Timing Idlers, Flanged - S5M (Both Sides Bearing),Misumi

CNS

CNSERPBASE Object Properties
Type CodeAHTFW25-S5M100-6