2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

GEAHF1.0-20-12-B-6

Expand Table
EN
1/5
Part Number
PN
Module
MOD
Number of Teeth
NT
B
B [mm]
Gear Shape
GS
Shaft Bore Dia. PH7
P [mm]
d Reference Dia.
DD [mm]
D Tip Dia.
D [mm]
G Root Circle Dia.
G [mm]
H
H [mm]
L
L [mm]
l1
LL1 [mm]
1
2
3
4
5
6
7
GEAHF0.5-28-3-B-3
0.5
28
3
B
3
14.0
15.0
12.75
10.0
8
5
GEAHF0.8-20-7-B-4
0.8
20
7
B
4
16.0
17.6
14.00
10.0
14
7
GEAHF1.0-20-12-B-6
1.0
20
12
B
6
20.0
22.0
17.50
16.0
20
8
GEAHF1.5-20-15-B-6
1.5
20
15
B
6
30.0
33.0
26.25
25.0
27
12
GEAHF2.0-21-20-B-8
2.0
21
20
B
8
42.0
46.0
37.00
34.0
34
14
GEAHF2.5-20-25-B-8
2.5
20
25
B
8
50.0
55.0
43.75
40.0
41
16
GEAHF3.0-20-30-B-8
3.0
20
30
B
8
60.0
66.0
52.50
50.0
48
18
Show compressed display (7 configurable products)
Spur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0, Shape B, Shaft Bore Fixed Type
Standard numberGEAHF
DescriptionSpur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0, Shape B, Shaft Bore Fixed Type
CompanyMisumi
Latest change07.06.2021 01:25:56
Unit
GEAHF,Spur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0, Shape B, Shaft Bore Fixed Type,Misumi

CNS

CNSERPBASE Object Properties
Type CodeGEAHF1.0-20-12-B-6