Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (Nabeya Bi-tech Kaisha)
Machine elements
Knob
KGWF-K/KGWF-M - Plastic Wing Knob
KGWF-M - Plastic Wing Knob
NBK (Nabeya Bi-tech Kaisha)
Machine elements
Knob
KGWF-K/KGWF-M - Plastic Wing Knob
KGWF-M - Plastic Wing Knob
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KGWF-55-M8-YW
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog Number
CN
Diameter D
D [mm]
Thread
M
Length Of Thread
LF [mm]
Height H
H [mm]
Height s
S [mm]
Diameter d1
D1 [mm]
Diameter d
SD [mm]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
KGWF-55-M6-BL
55
M6
18
28
8
11
16
KGWF-55-M6-OR
55
M6
18
28
8
11
16
KGWF-55-M6-RD
55
M6
18
28
8
11
16
KGWF-55-M6-SG
55
M6
18
28
8
11
16
KGWF-55-M6-YW
55
M6
18
28
8
11
16
KGWF-55-M8-BK
55
M8
18
28
8
11
16
KGWF-55-M8-BL
55
M8
18
28
8
11
16
KGWF-55-M8-OR
55
M8
18
28
8
11
16
KGWF-55-M8-RD
55
M8
18
28
8
11
16
KGWF-55-M8-SG
55
M8
18
28
8
11
16
KGWF-55-M8-YW
55
M8
18
28
8
11
16
KGWF-70-M8-BK
70
M8
18
36
10
11
20
KGWF-70-M8-BL
70
M8
18
36
10
11
20
KGWF-70-M8-OR
70
M8
18
36
10
11
20
KGWF-70-M8-RD
70
M8
18
36
10
11
20
KGWF-70-M8-SG
70
M8
18
36
10
11
20
KGWF-70-M8-YW
70
M8
18
36
10
11
20
KGWF-70-M10-BK
70
M10
18
36
10
11
20
KGWF-70-M10-BL
70
M10
18
36
10
11
20
Show compressed display (24 products)
Part information
Similar parts
Request for quote (RFQ)
NBK (Nabeya Bi-tech Kaisha)
- KGWF-M
Order number
KGWF-55-M8-YW
Shorttext
Plastic Wing Knob
Latest change
05.11.2025 06:26:54
Unit
Classifications