2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

L22

Expand Table
EN
1/5
PART
PART
MAT
BALL
BALL [mm]
Fixing clip
CLIP
A & A*
A [mm]
B & B*
B [mm]
C [mm]
D [mm]
E [mm]
F [mm]
LOAD
LOAD [kg]
WEIGHT
W [kg]
1
2
3
4
L15
L15 : Carbon steel balls,zinc plated pressings
15
without the clip
24
9.8
4.6
31
21.0
2.8
60
0.041
L22
L22 : Carbon steel balls,zinc plated pressings
22
without the clip
36
10.1
3.9
45
29.5
2.9
160
0.128
L30
L30 : Carbon steel balls,zinc plated pressings
30
without the clip
45
14.1
6.8
55
37.0
3.6
280
0.253
L45
L45 : Carbon steel balls,zinc plated pressings
45
without the clip
62
19
9.0
75
53.5
4.0
600
0.720
Show compressed display (4 configurable products)
Ball Transfer Units
Standard numberL Series - Push fir & Clip Fixing Range
DescriptionBall Transfer Units
CompanyOmnitrack
Latest change16.04.2020 09:24:52
Unit
L Series - Push fir & Clip Fixing Range,Ball Transfer Units,Omnitrack

CNS

CNSERPBASE Object Properties
Type CodeL22
CNSPHYPROP Physical Properties