2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

LF25

Expand Table
EN
1/5
PART
PART
MAT
LOAD
LOAD [kg]
BALL
BALL [mm]
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
F [mm]
WEIGHT
W [kg]
1
2
3
LF25
LF25 : Carbon steel balls,zinc plated pressings
55
25
42.0
30.2
7.9
69.9 x 50.8
55.6
2 x 5.6 Ø
0.141
LF26
LF26 : Carbon steel balls,zinc plated pressings
55
25
45.0
30.4
6.3
69 x 51
55.9 - 60.3
2 x 5.5 x 7.7 slot
0.155
LF38
LF38 : Carbon steel balls,zinc plated pressings
115
38
66.9
46.2
9.8
76.2 x 76.2
62.7 x 62.7
4 x 7.1 Ø
0.520
Show compressed display (3 configurable products)
Ball Transfer Units
Standard numberLF Series - Flange mounted 2 & 4 Hole
DescriptionBall Transfer Units
CompanyOmnitrack
Latest change16.04.2020 09:24:52
Unit
LF Series - Flange mounted 2 & 4 Hole,Ball Transfer Units,Omnitrack

CNS

CNSERPBASE Object Properties
Order NumberLF25
CNSPHYPROP Physical Properties