2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BLM260HP-AS+CC005HBLB

Expand Table
EN
1/5
Product Name
CNSORDERNO
Frame Size
SM [mm]
Output
W [W]
Motor connection method
MCM
Protective construction
PC
Gear Ratio
R
Shaft Type
SHAFT
Material of output shaft
MOS
Cable type
CT
Cable Length
CL [m]
Cable leading direction
CLD
Gearhead Frame Angle
ANGLE [°]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
BLM460SHP-5S+CC005HBLF
80
60
Connector Type
IP66 Type
5
Combination Type
Stainless steel
Connection cable
0.5
In direction of output shaft
0
BLM460SHP-5S+CC005HBLB
80
60
Connector Type
IP66 Type
5
Combination Type
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM5120HP-5S+CC005HBLF
90
120
Connector Type
IP66 Type
5
Combination Type
Stainless steel
Connection cable
0.5
In direction of output shaft
0
BLM5120HP-5S+CC005HBLB
90
120
Connector Type
IP66 Type
5
Combination Type
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM6200SHP-5S+CC005HBLF
110
200
Connector Type
IP66 Type
5
Combination Type
Stainless steel
Connection cable
0.5
In direction of output shaft
0
BLM6200SHP-5S+CC005HBLB
110
200
Connector Type
IP66 Type
5
Combination Type
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM6400SHP-5S+CC005HBLF
110
400
Connector Type
IP66 Type
5
Combination Type
Stainless steel
Connection cable
0.5
In direction of output shaft
0
BLM6400SHP-5S+CC005HBLB
110
400
Connector Type
IP66 Type
5
Combination Type
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM230HP-AS+CC005HBLB
60
30
Connector Type
IP66 Type
-
Round Shaft
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM230HP-ACS+CC005HBLB
60
30
Connector Type
IP66 Type
-
Round Shaft (Shaft Flat)
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM260HP-AS+CC005HBLB
60
60
Connector Type
IP66 Type
-
Round Shaft
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM260HP-ACS+CC005HBLB
60
60
Connector Type
IP66 Type
-
Round Shaft (Shaft Flat)
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM5120HP-AS+CC005HBLB
90
120
Connector Type
IP66 Type
-
Round Shaft
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM5120HP-ACS+CC005HBLB
90
120
Connector Type
IP66 Type
-
Round Shaft (Shaft Flat)
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM5200HP-AS+CC005HBLB
90
200
Connector Type
IP66 Type
-
Round Shaft
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM5200HP-ACS+CC005HBLB
90
200
Connector Type
IP66 Type
-
Round Shaft (Shaft Flat)
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM5400HP-AS+CC005HBLB
90
400
Connector Type
IP66 Type
-
Round Shaft
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM5400HP-ACS+CC005HBLB
90
400
Connector Type
IP66 Type
-
Round Shaft (Shaft Flat)
Stainless steel
Connection cable
0.5
In opposite direction of output shaft
0
BLM230HP-5SF+CC005HBLF
60
30
Connector Type
IP66 Type
5
Combination Type (H1 grease is used)
Stainless steel
Connection cable
0.5
In direction of output shaft
0
Show compressed display (26 configurable products)
Order numberBLM260HP-AS+CC005HBLB
Latest change23.06.2025 07:18:30
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberBLM260HP-AS+CC005HBLB