Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Speed Control Motor
Brushless Motor DC Power Supply Input
BLV Series
Motor
ORIENTALMOTOR Co.,Ltd.
...
Speed Control Motor
Brushless Motor DC Power Supply Input
BLV Series
Motor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BLV640NM5S-1
Vertical Mode
Expand Table
Main variables
Secondary variables
Preferred catalog language
EN
1/5
Product Name
CNSORDERNO
Motor Frame Size
MFS [mm]
Output
W [W]
Power Supply Voltage
V
Shaft Type
SHAFT
Series Name
SERIES
Gear Ratio
R
Cable Length
CL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
BLV620K5S-1
104
200
DC24V
Combination Type/Parallel Shaft Gearhead
Standard Type
5
1
BLV640N5S-1
104
400
DC48V
Combination Type/Parallel Shaft Gearhead
Standard Type
5
1
BLV620K10F-1
104
200
DC24V
Combination Type/Hollow Shaft Flat Gearhead
Standard Type
10
1
BLV640N5F-1
104
400
DC48V
Combination Type/Hollow Shaft Flat Gearhead
Standard Type
5
1
BLV620KA-1
104
200
DC24V
Round Shaft
Standard Type
0
1
BLV640NA-1
104
400
DC48V
Round Shaft
Standard Type
0
1
BLV620KM5S-1
104
200
DC24V
Combination Type/Parallel Shaft Gearhead
Electromagnetic Brake Type
5
1
BLV640NM5S-1
104
400
DC48V
Combination Type/Parallel Shaft Gearhead
Electromagnetic Brake Type
5
1
BLV620KM10F-1
104
200
DC24V
Combination Type/Hollow Shaft Flat Gearhead
Electromagnetic Brake Type
10
1
BLV640NM5F-1
104
400
DC48V
Combination Type/Hollow Shaft Flat Gearhead
Electromagnetic Brake Type
5
1
BLV620KMA-1
104
200
DC24V
Round Shaft
Electromagnetic Brake Type
0
1
BLV640NMA-1
104
400
DC48V
Round Shaft
Electromagnetic Brake Type
0
1
BLV510K5S-02
90
100
DC24V
Combination Type/Parallel Shaft Gearhead
Standard Type
5
0.2
BLV510K5F-02
90
100
DC24V
Combination Type/Hollow Shaft Flat Gearhead
Standard Type
5
0.2
BLV510KM5S-02
90
100
DC24V
Combination Type/Parallel Shaft Gearhead
Electromagnetic Brake Type
5
0.2
BLV510KM5F-02
90
100
DC24V
Combination Type/Hollow Shaft Flat Gearhead
Electromagnetic Brake Type
5
0.2
Show compressed display (16 configurable products)
Part information
Similar parts
Price Trend Risk
ORIENTALMOTOR Co.,Ltd.
- Motor
Latest change
23.06.2025 07:18:36
Unit
Keywords
Brushless Motor
DC Power
Make
Motor
Product
Selection
Series
Speed Control
Supply Input
Classifications
CNS
CNSERPBASE Object Properties
Type Code
BLV640NM5S-1