Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Standard AC Motor
Constant Speed Motor
KII Series
Induction Motor
Right-Angle Gearhead JH/JL Type
ORIENTALMOTOR Co.,Ltd.
...
Constant Speed Motor
KII Series
Induction Motor
Right-Angle Gearhead JH/JL Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5IK40KJC+5L10B
Vertical Mode
Expand Table
Main variables
Secondary variables
Preferred catalog language
EN
1/5
Product Name
CNSORDERNO2
Previous Product Name
CNSORDERNO
Gearhead
GHNAME
Motor Frame Size
FM [mm]
Output
W [W]
Power Supply Voltage
V
Shaft
SHAFT
Gearhead Type
GT
Shaft Direction
SD
Series
SERIES
Type
TYPE
Gear Ratio
R
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
5IK60KC-5H10S
5IK60KC-5H10S
5H10B
90
60
Single-Phase 200 VAC
Right-Angle Gearhead Type (Stainless steel shaft)
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
5IK90KA-5H10S
5IK90KA-5H10S
5H10B
90
90
Single-Phase 100 VAC
Right-Angle Gearhead Type (Stainless steel shaft)
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
5IK90KC-5H10S
5IK90KC-5H10S
5H10B
90
90
Single-Phase 200 VAC
Right-Angle Gearhead Type (Stainless steel shaft)
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
4IK25KJA+4H10B
4IK25KJA-4H10B
4H10B
80
25
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
4IK25KJC+4H10B
4IK25KJC-4H10B
4H10B
80
25
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
4IK25KJA+4L10B
4IK25KJA-4L10B
4L10B
80
25
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage Specification
Lead Type
10
4IK25KJC+4L10B
4IK25KJC-4L10B
4L10B
80
25
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage Specification
Lead Type
10
5IK40KJA+5H10B
5IK40KJA-5H10B
5H10B
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
5IK40KJC+5H10B
5IK40KJC-5H10B
5H10B
90
40
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
5IK40KJA+5L10B
5IK40KJA-5L10B
5L10B
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage Specification
Lead Type
10
5IK40KJC+5L10B
5IK40KJC-5L10B
5L10B
90
40
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage Specification
Lead Type
10
5IK60KJA+5H10B
5IK60KJA-5H10B
5H10B
90
60
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
5IK60KJC+5H10B
5IK60KJC-5H10B
5H10B
90
60
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
5IK60KJA+5L10B
5IK60KJA-5L10B
5L10B
90
60
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage Specification
Lead Type
10
5IK60KJC+5L10B
5IK60KJC-5L10B
5L10B
90
60
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage Specification
Lead Type
10
5IK90KJA+5H10B
5IK90KJA-5H10B
5H10B
90
90
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
5IK90KJC+5H10B
5IK90KJC-5H10B
5H10B
90
90
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage Specification
Lead Type
10
5IK90KJA+5L10B
5IK90KJA-5L10B
5L10B
90
90
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage Specification
Lead Type
10
5IK90KJC+5L10B
5IK90KJC-5L10B
5L10B
90
90
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage Specification
Lead Type
10
Show compressed display (28 configurable products)
Part information
Similar parts
Price Trend Risk
ORIENTALMOTOR Co.,Ltd.
- Right-Angle Gearhead JH/JL Type
Latest change
23.06.2025 07:21:00
Unit
Keywords
AC Motor
Constant
Gearhead
Induction Motor
Make
Motor
Product
Selection
Series
Speed
Standard
Type
Classifications
CNS
CNSERPBASE Object Properties
Type Code
5IK40KJC+5L10B