Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Motors and controls
Motors
3-phase Motors
Drehstrommotoren - Motoren
RK Rose+Krieger
...
Linear Units
Motors and controls
Motors
3-phase Motors
Drehstrommotoren - Motoren
1/5
1
2
|
1
3
4
4
0
0
0
0
0
0
0
0
0
0
9123205 Drehstrommotor 120 W, polumschaltbar
Expand Table
Main variables
All delivery countries/regions
Preferred catalog language
EN
1/5
Article description
ARTIKEL
Type
TYPE
Order-No.
BEST
Gearbox selection
AUSW
Dimension
A [mm]
Dimension
B [mm]
Dimension
C [mm]
Dimension
E [mm]
Dimension
G [mm]
Dimension
H [mm]
Dimension
J [mm]
Dimension
K [mm]
Dimension
M [mm]
Dimension
N [mm]
Dimension
O [mm]
Dimension
P [mm]
Wellenm.
D [mm]
Wellenm.
L [mm]
Motordrehzahl
MDRZ [min]
Drehmoment
DRMOM [Ncm]
Bremsspannung
BRSP [V]
1
2
3
4
5
6
7
8
9
10
11
Three phase motors
90 W
9121005
Gearbox 5:1 Efficiency 0.8
50
80
65
5.500
2.5
8
31
110
203
166
92
54
12
30
1400
28
220
Three phase motors
90 W
9121105
Gearbox 5:1 Efficiency 0.8
50
80
65
5.500
2.5
8
31
110
238
201
92
54
12
30
1400
28
220
Three phase motors
120 W
9123005
Gearbox 5:1 Efficiency 0.8
50
80
65
5.500
2.5
8
31
110
203
166
92
54
12
30
2800
41
220
Three phase motors
120 W
9123105
Gearbox 5:1 Efficiency 0.8
50
80
65
5.500
2.5
8
31
110
238
201
92
54
12
30
2800
41
220
Three phase motors
120 W
9123205
Gearbox 5:1 Efficiency 0.8
50
80
65
5.500
2.5
8
31
110
238
201
92
54
12
30
2800
41
220
Three phase motors
180 W
9124005
Gearbox 5:1 Efficiency 0.8
80
120
100
M6
3.0
10
33
124
232
190
108
66
14
33
1400
68
220
Three phase motors
180 W
9124105
Gearbox 5:1 Efficiency 0.8
80
120
100
M6
3.0
10
33
124
268
226
108
66
14
33
1400
68
220
Three phase motors
180 W
9124205
Gearbox 5:1 Efficiency 0.8
80
120
100
M6
3.0
10
33
124
268
226
108
66
14
33
1400
68
220
Three phase motors
250 W
9125005
Gearbox 5:1 Efficiency 0.8
80
120
100
M6
3.0
10
33
124
232
190
108
66
14
33
2800
68
220
Three phase motors
250 W
9125105
Gearbox 5:1 Efficiency 0.8
80
120
100
M6
3.0
10
33
124
268
226
108
66
14
33
2800
68
220
Three phase motors
250 W
9125205
Gearbox 5:1 Efficiency 0.8
80
120
100
M6
3.0
10
33
124
268
226
108
66
14
33
2800
68
220
Show compressed display (11 configurable products)
Similar parts
Part information
Price Trend Risk
Standard number
Drehstrommotoren
Description
Motoren
Company
RK Rose+Krieger
Latest change
29.01.2025 14:36:26
Unit
Keywords
Linear Units
Drehstrommotoren,Motoren,RK Rose+Krieger
CNS
CNSERPBASE Object Properties
Order Number
9123205
Customs Tariff Number
85015100
CNSPHYPROP Physical Properties