2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SEP-200-T-VT-R8-2FC-A-9-A1-VB-CP

Expand Table
EN
1/5
Size
SIZE
Screw type
ST
Screw jack type
SJT
Ratio
RAT
External screw diameter
ESD
Screw lead
SL
Nut type
NT
Mounting nut side
MNS
Safety nut
SN
Antibacklash nut
ABN
Limit switches number
LSN
Type
TYPE
Stroke
STROKE [mm]
Position
POS [mm]
End type
ET
Motor mounting type
MMT
1
2
3
4
5
6
7
50
T = Trapezoidal screw
VT = Traveling screw jack
R 6
40
10
-
-
Without safety nut
Without antibacklash nut
2FC = Two limit switches
A
1
0
A1 = Threaded
-
100
T = Trapezoidal screw
VT = Traveling screw jack
R 8
55
12
-
-
Without safety nut
Without antibacklash nut
2FC = Two limit switches
A
11
0
A1 = Threaded
-
200
T = Trapezoidal screw
VT = Traveling screw jack
R 8
65
12
-
-
Without safety nut
Without antibacklash nut
2FC = Two limit switches
A
9
0
A1 = Threaded
-
300
T = Trapezoidal screw
VT = Traveling screw jack
R 10,66
95
16
-
-
Without safety nut
Without antibacklash nut
2FC = Two limit switches
A
19
0
A1 = Threaded
-
500
T = Trapezoidal screw
VT = Traveling screw jack
R 10,66
110
16
-
-
Without safety nut
Without antibacklash nut
2FC = Two limit switches
A
30
0
A1 = Threaded
-
1000
T = Trapezoidal screw
VT = Traveling screw jack
R 11,66
155
18
-
-
Without safety nut
-
2FC = Two limit switches
A
70
0
A1 = Threaded
-
1500
T = Trapezoidal screw
VT = Traveling screw jack
R 11,66
180
25
-
-
Without safety nut
-
2FC = Two limit switches
A
70
0
A1 = Threaded
-
Show compressed display (7 configurable products)
ShorttextEuropean Heavy Series from 5 to 150 ton
Latest change25.09.2025 14:52:23
Unit

Classifications

CNS

CNSERPBASE Object Properties