2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

140H-81SD125AB0-AB

Expand Table
EN
1/5
Packing material
PM
Mounting type
MT
Cyilnder bore
CB [mm]
Rod type
RT
Cushion type
CT
Stroke
S [mm]
Motion of the Rod
MR [mm]
Port position
PP
Cushion valve position
CVP
Boots
B
Material boots
MB
1
2
3
4
5
6
7
8
9
10
11
12
13
14
Nitrile rubber
SD type (Basic type)
32
B
with Cushion on the both ends
0
0
A
B
No
-
Nitrile rubber
SD type (Basic type)
40
A
with Cushion on the both ends
0
0
A
B
-
-
Nitrile rubber
SD type (Basic type)
50
A
with Cushion on the both ends
0
0
A
B
-
-
Nitrile rubber
SD type (Basic type)
63
A
with Cushion on the both ends
0
0
A
B
-
-
Nitrile rubber
SD type (Basic type)
80
A
with Cushion on the both ends
0
0
A
B
-
-
Nitrile rubber
SD type (Basic type)
100
A
with Cushion on the both ends
0
0
A
B
-
-
Nitrile rubber
SD type (Basic type)
125
A
with Cushion on the both ends
0
0
A
B
-
-
Nitrile rubber
SD type (Basic type)
140
A
with Cushion on the both ends
0
0
A
B
-
-
Nitrile rubber
SD type (Basic type)
150
A
with Cushion on the both ends
0
0
A
B
-
-
Nitrile rubber
SD type (Basic type)
160
A
with Cushion on the both ends
0
0
A
B
-
-
Nitrile rubber
SD type (Basic type)
180
B
with Cushion on the both ends
0
0
A
B
No
-
Nitrile rubber
SD type (Basic type)
200
B
with Cushion on the both ends
0
0
A
B
No
-
Nitrile rubber
SD type (Basic type)
224
B
with Cushion on the both ends
0
0
A
B
No
-
Nitrile rubber
SD type (Basic type)
250
B
with Cushion on the both ends
0
0
A
B
No
-
Show compressed display (14 configurable products)
Standard number140H - 8
Description
CompanyTAIYO
Latest change23.05.2022 08:46:41
Unit
140H - 8,,TAIYO

CNS

CNSERPBASE Object Properties
Type Code140H-81SD125AB0-AB