Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
U
U
U - Silencer
Festo
Products (A - Z)
U
U
U - Silencer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6843 U-3/8-B
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Diameter
D [mm]
Thread
D1
Diameter
D2 [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Width across flats
SW [mm]
Weight
CNSMASSEXACT [kg]
Tightening torque
MOM [Nm]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
2316
U-1/4
0.000
G1/4
19.000
0.000
57.000
6.500
0.000
0.0077
-
4052568000257
Yes
No
-
-
-
534223
U-1/4-20
0.000
G1/4
19.000
0.000
57.000
6.500
0.000
0.0077
-
4052568048730
Yes
No
-
-
-
2309
U-3/8
0.000
G3/8
33.500
0.000
78.800
7.500
0.000
0.0296
-
4052568000219
Yes
No
-
-
-
534224
U-3/8-20
0.000
G3/8
33.500
0.000
78.800
7.500
0.000
0.0296
-
4052568048747
Yes
No
-
-
-
2310
U-1/2
0.000
G1/2
43.000
0.000
88.100
9.000
0.000
0.0582
-
4052568000226
Yes
No
-
-
-
534225
U-1/2-20
0.000
G1/2
43.000
0.000
88.100
9.000
0.000
0.0582
-
4052568048754
Yes
No
-
-
-
2311
U-3/4
0.000
G3/4
45.000
0.000
120.700
10.500
0.000
0.0830
-
4052568000233
Yes
No
-
-
-
2312
U-1
0.000
G1
55.000
0.000
126.500
11.500
0.000
0.1398
-
4052568000240
Yes
No
-
-
-
6841
U-1/8-B
16.000
G1/8
0.000
39.200
5.500
0.000
14.000
0.0080
6 ±1.2
4052568001407
Yes
No
-
-
-
6842
U-1/4-B
19.500
G1/4
0.000
55.600
6.500
0.000
17.000
0.0170
-
4052568001414
Yes
No
-
-
-
6843
U-3/8-B
25.000
G3/8
0.000
86.600
7.500
0.000
19.000
0.0370
-
4052568001421
Yes
No
-
-
-
6844
U-1/2-B
28.000
G1/2
0.000
116.500
9.000
0.000
24.000
0.0750
-
4052568001438
Yes
Yes
7439-92-1
3adbaf2a-4e15-4b76-b721-b16ab7521d73
05.03.2025
6845
U-3/4-B
38.000
G3/4
0.000
138.000
10.500
0.000
32.000
0.1200
-
4052568001445
Yes
Yes
7439-92-1
3adbaf2a-4e15-4b76-b721-b16ab7521d73
05.03.2025
151990
U-1-B
47.800
G1
0.000
177.000
11.500
0.000
36.000
0.2330
-
4052568010836
Yes
Yes
7439-92-1
3adbaf2a-4e15-4b76-b721-b16ab7521d73
05.03.2025
4646
U-PK-3
0.000
-
0.000
0.000
0.000
0.000
0.000
0.0045
-
4052568008543
Yes
No
-
-
-
4932
U-PK-4
0.000
-
0.000
0.000
0.000
0.000
0.000
0.0041
-
4052568019211
Yes
Yes
7439-92-1
099e2c8b-2252-4414-bb57-4036a0cc366b
05.03.2025
3670
U-1/8-I
0.000
-
0.000
0.000
0.000
0.000
0.000
0.0036
-
4052568018566
Yes
No
-
-
-
552421
U-3/8-BR
2025-03-31
25.000
G3/8
0.000
88.500
10.500
0.000
19.000
0.0370
-
4052568357580
Yes
No
-
-
-
552422
U-1/2-BR
2025-03-31
28.000
G1/2
0.000
120.000
14.000
0.000
24.000
0.0750
-
4052568357597
Yes
No
-
-
-
Show compressed display (26 products)
Part information
Similar parts
Request for quote (RFQ)
Festo
- U
Order number
6843
Shorttext
Silencer
Latest change
08.12.2025 13:47:18
Unit
Keywords
Products
Silencer
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-07-03-06 Silencer (pneumatics)
Manufacturer name
Festo
ECLASS 10.1
27-29-43-23 Pneumatic silencer (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 9.1
27-29-92-23 Pneumatic silencer (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 7.1
27-29-92-23 Pneumatic silencer (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-92-23 Pneumatic silencer (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-92-23 Pneumatic silencer (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-92-23 Pneumatic silencer (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-23 Pneumatic silencer (accessory, pneumatics)
Compare multiple parts
Add at least 2 products with
Upload geometry
Add one more to start
Compare (0/4)