Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Nason
Cylinders
Accessories
Alignment Couplers - Accessories
Nason
Cylinders
Accessories
Alignment Couplers - Accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AC-F14
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part No.
PN
A Male Thread
A
B Female Thread
B
C Lateral Adjustment
C [INCH (mm)]
D
D [INCH (mm)]
E
E [INCH (mm)]
F Dia.
F [INCH (mm)]
G Dia.
G [INCH (mm)]
H Wrench Flat
H [INCH (mm)]
J Hex
J [Inch]
Load Plating (Max. Pull 5 x S.F.)
LP
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
AC-M4
M4x0.7 x 6.3mm
M4x0.7 x 5.5mm
.02 (0.5)
.405 (10.3)
.343 (8.7)
.552 (14.0)
.23 (6.0)
.196 (5.0)
2.5mm
150 lbs. (.67 kN)
AC-C8
#8-32 x .31"
#8-32 x .22"
.02 (0.5)
.405 (10.3)
.343 (8.7)
.552 (14.0)
.23 (6.0)
.196 (5.0)
5/64
150 lbs. (.67 kN)
AC-M5
M5x0.8 x 8.4mm
M5x0.8 x 8.0mm
.03 (0.8)
.563 (14.3)
.406 (10.3)
.75 (19.0)
.31 (8.0)
.274 (7.0)
3mm
250 lbs. (1.11 kN)
AC-F10
#10-32 x .31"
#10-32 x .31"
.03 (0.8)
.563 (14.3)
.406 (10.3)
.75 (19.0)
.31 (8.0)
.274 (7.0)
3/32
250 lbs. (1.11 kN)
AC-C10
#10-24 x .31"
#10-24 x .31"
.03 (0.8)
.563 (14.3)
.406 (10.3)
.75 (19.0)
.31 (8.0)
.274 (7.0)
3/32
250 lbs. (1.11 kN)
AC-M6
M6x1.0 x 9.5mm
M6x1.0 x 11.0mm
.03 (0.8)
.755 (19.3)
.562 (14.3)
1.125 (28.5)
.495 (12.7)
.438 (11.0)
4mm
800 lbs. (3.55 kN)
AC-C14
1/4-20 x .41"
1/4-20 x .44"
.03 (0.8)
.755 (19.3)
.562 (14.3)
1.125 (28.5)
.495 (12.7)
.438 (11.0)
1/8
800 lbs. (3.55 kN)
AC-F14
1/4-28 x .41"
1/4-28 x .44"
.03 (0.8)
.755 (19.3)
.562 (14.3)
1.125 (28.5)
.495 (12.7)
.438 (11.0)
1/8
800 lbs. (3.55 kN)
AC-M8
M8x1.25 x 13.7mm
M8x1.25 x 12.0mm
.03 (0.8)
.825 (21.0)
.625 (16.0)
1.125 (28.5)
.495 (12.7)
.438 (11.0)
5mm
1050 lbs. (4.66 kN)
AC-C516
5/16-18 x .54"
5/16-18 x .50"
.03 (0.8)
.825 (21.0)
.625 (16.0)
1.125 (28.5)
.495 (12.7)
.438 (11.0)
5/32
1050 lbs. (4.66 kN)
AC-F516
5/16-24 x .54"
5/16-24 x .50"
.03 (0.8)
.825 (21.0)
.625 (16.0)
1.125 (28.5)
.495 (12.7)
.438 (11.0)
5/32
1050 lbs. (4.66 kN)
AC-M10
M10x1.5 x 13.7mm
M10x1.5 x 14.0mm
.03 (0.8)
.95 (24.0)
.75 (19.0)
1.125 (28.5)
.62 (16.0)
.562 (14.0)
6mm
1600 lbs. (7.11 kN)
AC-F38
3/8-24 x .54"
3/8-24 x .56"
.03 (0.8)
.95 (24.0)
.75 (19.0)
1.125 (28.5)
.62 (16.0)
.562 (14.0)
3/16
1600 lbs. (7.11 kN)
AC-C38
3/8-16 x .54"
3/8-16 x .56"
.03 (0.8)
.95 (24.0)
.75 (19.0)
1.125 (28.5)
.62 (16.0)
.562 (14.0)
3/16
1600 lbs. (7.11 kN)
AC-M12
M12x1.75 x 21.8mm
M12x1.75 x 22.0mm
.06 (1.5)
1.372 (34.8)
1.125 (28.5)
1.50 (38.0)
.745 (19.0)
.688 (17.0)
8mm
3500 lbs. (15.55 kN)
AC-C12
1/2-13 x .88"
1/2-13 x .88"
.06 (1.5)
1.372 (34.8)
1.125 (28.5)
1.50 (38.0)
.745 (19.0)
.688 (17.0)
1/4
3500 lbs. (15.55 kN)
Show compressed display (17 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Nason
- Alignment Couplers
Shorttext
Accessories
Latest change
10.12.2025 09:07:59
Unit
Keywords
Accessories
Cylinders
Classifications
CNS
CNSERPBASE Object Properties
Type Code
AC-F14
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)