2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RLS-226

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
acdc or dcdc
ACDC_OR_DCDC
directives
DIRECTIVES
height (mm)
HEIGHT__MM_
length (mm)
LENGTH__MM_
max operating temp (°c)
MAX_OPERATING_TEMP___C_
min operating temp (°c)
MIN_OPERATING_TEMP___C_
mounting type
MOUNTING_TYPE
package style
PACKAGE_STYLE
packaging type
PACKAGING_TYPE
warranty
WARRANTY
width (mm)
WIDTH__MM_
name
NAME
tape width (mm)
TAPE_WIDTH__MM_
1
2
RLS-226
DCDC
REACH, RoHS 2+ (1010)
2.6
4.5
125.0
-40.0
SMD
Open Frame
Airbag
3 Years
3.2
RLS-226
RLS-226-R
DCDC
REACH, RoHS 2+ (1010)
2.6
4.5
125.0
-40.0
SMD
Open Frame
Tape & Reel
3 Years
3.2
RLS-226-R
12.0
Show compressed display (2 products)
Order numberRLS-226
Latest change06.02.2020 14:40:45
Unit

Classifications

CNS

CNSERPBASE Object Properties