2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

F18873-000

Expand Table
EN
1/5
Part Number
PN
Contact TE Product Support
CTEPS
Find Specs, Compatible Parts, or Buy Now
FSCPBN
TE Internal #
TEINTERNAL
TE Internal Description
TEINTERNALDESCRIPTION
Alias #
ALIAS
Adapter Angle
ADAPTERANGLE
Connector System
CONNECTORSYSTEM
Termination Device Type
TERMINATIONDEVICETYPE
Connector Shell Size
CONNECTORSHELLSIZE
Sealable
SEALABLE
TE Adapter Code
TEADAPTERCODE
Backshell Material
BACKSHELLMATERIAL
1
F18873-000
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
F18873-000
HEX40-AC-90-23-A10-2-DS
7-1201237-4
90
Cable-to-Cable
Ferrule, HexaShield
23
Yes
40
Aluminum Alloy
Show compressed display (1 product)
Order numberF18873-000
Latest change28.05.2020 05:02:38
Unit

Classifications

CNS

CNSERPBASE Object Properties