2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2064915-1

Expand Table
1/5
Part Number
PN
Contact TE Product Support
CTEPS
Find Specs, Compatible Parts, or Buy Now
FSCPBN
TE Internal #
TEINTERNAL
TE Internal Description
TEINTERNALDESCRIPTION
Cable Type
CABLETYPE
Mode
MODE
Connector Type (End A)
CONNECTORTYPEENDA
Connector Type (End B)
CONNECTORTYPEENDB
Connector Style (End A)
CONNECTORSTYLEENDA
Connector Style (End B)
CONNECTORSTYLEENDB
Fiber Type
FIBERTYPE
Fiber Channel
FIBERCHANNEL
1
2
3
2064915-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
2064915-1
CA,FO,2F IO MM50 OM3,SCLC D
OFNR
Multimode
LC ODVA
LC ODVA
Duplex
Duplex
OM3
No
2064915-3
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
2064915-3
CA,FO,2F IO MM50 OM3,SCLC DPX
OFNR
Multimode
LC ODVA
LC ODVA
Duplex
Duplex
OM3
No
2064915-8
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
2064915-8
CA,FO,2F IO MM50 OM3,SCLC DPX, 8M
Fiber Optic
Multimode
LC
LC
Duplex
Duplex
OM3
No
Show compressed display (3 products)
Order number2064915-1
Latest change26.05.2020 11:23:06
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number2064915-1
Compare multiple parts
Add at least 2 products with