Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Tile Tech Pavers
Tile_Tech_IPE_Wood_Tiles
Tile Tech Pavers
Tile_Tech_IPE_Wood_Tiles
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
20" x 20" x 1 1/2"
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
always vertical
ALWAYS_VERTICAL
assembly code
ASSEMBLY_CODE
center cross member (centered)
CENTER_CROSS_MEMBER__CENTERED_
center cross member (not centered)
CENTER_CROSS_MEMBER__NOT_CENTERED_
cost
COST
cross member depth
CROSS_MEMBER_DEPTH
cross member width
CROSS_MEMBER_WIDTH
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
host
HOST
1
2
3
20" x 20" x 1 1/2"
1
G2040900
0
0
0
0.750
2.875
0
48.000
Constructed from kiln dried 1×3 IPE wood face slats secured to 3 IPE wood support runners (battens) using corrosion resistant stainless steel screws.
-1
0
24" x 24" x 1 5/8"
1
G2040900
1
0
0
0.750
2.875
0
48.000
Constructed from kiln dried 1×3 IPE wood face slats secured to 3 IPE wood support runners (battens) using corrosion resistant stainless steel screws.
-1
0
24" x 48" x 1 5/8"
1
G2040900
0
1
0
0.750
2.875
0
48.000
Constructed from kiln dried 1×3 IPE wood face slats secured to 3 IPE wood support runners (battens) using corrosion resistant stainless steel screws.
-1
0
Show compressed display (3 products)
Part information
Similar parts
Request for quote (RFQ)
Tile Tech Pavers
- Tile_Tech_IPE_Wood_Tiles
Order number
20" x 20" x 1 1/2"
Latest change
11.03.2021 15:04:37
Unit
Keywords
Tile
Classifications
CNS
CNSERPBASE Object Properties