Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 03 - Multi Connection System
Series 231
231-306/027-000 TO 231-324/027-000 - ANGLED FEMALE PLUG WITH FIXING FLANGE PIN SPACING 7.5 MM / 0.295 IN 100% PROTECTED AGAINST MISMATING
...
231-306/027-000 TO 231-324/027-000 - ANGLED FEMALE PLUG WITH FIXING FLANGE PIN SPACING 7.5 MM / 0.295 IN 100% PROTECTED AGAINST MISMATING
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
231-314/027-000
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Pin Spacing
RM [mm]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
231-306/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
6
14.30
45.28
26.45
6
231-307/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
7
14.30
50.36
26.45
7
231-308/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
8
14.30
55.44
26.45
8
231-309/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
9
14.30
60.52
26.45
9
231-310/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
10
14.30
65.60
26.45
10
231-311/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
11
14.30
70.68
26.45
11
231-312/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
12
14.30
75.76
26.45
12
231-313/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
13
14.30
80.84
26.45
13
231-314/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
14
14.30
85.92
26.45
14
231-315/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
15
14.30
91.00
26.45
15
231-316/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
16
14.30
96.08
26.45
16
231-317/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
17
14.30
101.16
26.45
17
231-318/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
18
14.30
106.24
26.45
18
231-319/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
19
14.30
111.32
26.45
19
231-320/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
20
14.30
116.40
26.45
20
231-321/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
21
14.30
121.48
26.45
21
231-322/027-000
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
16
5.08
22
14.30
126.56
26.45
22
Show compressed display (19 products)
Part information
Similar parts
Request for quote (RFQ)
WAGO
- 231-306/027-000 TO 231-324/027-000
Order number
231-314/027-000
Shorttext
ANGLED FEMALE PLUG WITH FIXING FLANGE PIN SPACING 7.5 MM / 0.295 IN 100% PROTECTED AGAINST MISMATING
Latest change
20.11.2025 14:56:04
Unit
Keywords
Connection System
FEMALE PLUG
Multi
PROTECTED AGAINST
Pin
Series
angled
fixing
flange
spacing
Classifications
By Functionality
BYFUNC_CONDUCTING Conducting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-11-06 Single- and multi-pole terminal strip
ECLASS 5.1
27-26-07-01 Connector (discontinued)
ETIM 10.0
EC001284 Single- and multi-pole terminal strip