2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

721-603/018-042

Expand Table
All delivery countries/regions
EN
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Pin Spacing
RM [mm]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
1
2
3
721-603/018-042
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
12
5.00
3
14.30
18.20
27.50
3
721-604/018-042
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
12
5.00
4
14.30
23.20
27.50
4
721-605/018-042
Info DE
Info EN
0.08 - 2.5
28 - 12
8 - 9
320
4
2
12
5.00
5
14.30
28.20
27.50
5
Show compressed display (3 products)
Order number721-603/018-042
ShorttextMALE CONNECTOR WITH SNAP-IN MOUNTING FOOT PIN SPACING 5 MM / 0.197 IN 100% PROTECTED AGAINST MISMATING WITH PRECEDING EARTH CONTACT
Latest change20.11.2025 14:56:19
Unit

Classifications

By Functionality

BYFUNC_CONDUCTING Conducting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-11-06 Single- and multi-pole terminal strip

ECLASS 5.1

27-26-07-01 Connector (discontinued)

ETIM 10.0

EC001284 Single- and multi-pole terminal strip