Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 08 - Lightning connectors
Series 294
294-5045 - Lighting Connector without ground contact 5 pole 5 / 4 / 3 / 2 / 1 with snap-in mounting feet
WAGO
...
Series 294
294-5045 - Lighting Connector without ground contact 5 pole 5 / 4 / 3 / 2 / 1 with snap-in mounting feet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
294-5045
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Color
FARBE
Comment
BEMERKUNGEN
Weight
GEWICHT [g]
1
294-5045
Info DE
Info EN
5 x 0.5 - 2.5
5 x 18 - 12
8 - 9
500
4
2
24
5
17.00
50.00
27.30
weiß
5 4 3 2 1
15.239
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
WAGO
- 294-5045
Order number
294-5045
Shorttext
Lighting Connector without ground contact 5 pole 5 / 4 / 3 / 2 / 1 with snap-in mounting feet
Latest change
20.11.2025 14:58:20
Unit
Keywords
Connector
LIGHTING
Lightning
MOUNTING FEET
POLE
Series
connectors
ground contact
Classifications
By Functionality
BYFUNC_CONDUCTING Conducting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-11-06 Single- and multi-pole terminal strip
ETIM 10.0
EC001284 Single- and multi-pole terminal strip