2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2022-1401/999-953

Expand Table
All delivery countries/regions
EN
1/5
Item-No.
BESTNR
Description
AAU733
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Nominal cross section
NENNQUER [mm²]
Solid conductor
EINDRAEHTIG [mm²]
Solid conductor, push-in termination
EINDRAEHTDIREKT [mm²]
Fine-stranded conductor
FEINDRAEHTIG [mm²]
Fine-stranded conductor with ferrule
FEINDRAEHTHUELS [mm²]
Strip length
ABISOLIERLAENGE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Width of spacing
BAC137 [mm]
1
2
2022-1401/999-953
2-conductor/2-pin carrier terminal block, 2.5 mm², 24 A, gray
Info DE
Info EN
HIGH
2.50
0.25 - 4
0.75 - 4
0.25 - 4
1 - 4
10 - 12
4
1
5.20
2022-1404/999-953
2-conductor/2-pin carrier terminal block, 2.5 mm², 20 A, blue
Info DE
Info EN
HIGH
2.50
0.25 - 4
0.75 - 4
0.25 - 4
1 - 4
10 - 12
4
1
5.20
Show compressed display (2 configurable products)
Order number2022-1401/999-953
Shorttext2-conductor/2-pin carrier terminal block, suitable for Ex nA applications, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Latest change20.11.2025 14:59:43
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-25-01-90 Terminal block systems (unspecified)

ECLASS 12.0

27-14-11-20 Feed-through terminal block

ECLASS 11.1

27-14-11-20 Feed-through terminal block

ECLASS 11.0

27-14-11-20 Feed-through terminal block

ECLASS 10.1

27-14-11-20 Feed-through terminal block

ECLASS 10.0.1

27-14-11-20 Feed-through terminal block

ECLASS 9.1

27-14-11-20 Feed-through terminal block

ECLASS 9.0

27-14-11-20 Feed-through terminal block

ETIM 10.0

EC000897 Feed-through terminal block
EC001257 Neutral disconnect terminal block

ETIM 9.0

EC000897 Feed-through terminal block
EC001257 Neutral disconnect terminal block

ETIM 8.0

EC000897 Feed-through terminal block

ETIM 7.0

EC000897 Feed-through terminal block

ETIM 6.0

EC000897 Feed-through terminal block