2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Logon 620/00_3000L x 1500W x 730H

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
always vertical
ALWAYS_VERTICAL
calc length
CALC_LENGTH
calc width
CALC_WIDTH
cost
COST
createdby_anzrs
CREATEDBY_ANZRS
createdbyurl_anzrs
CREATEDBYURL_ANZRS
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
host
HOST
leg offset
LEG_OFFSET
manufacturer
MANUFACTURER
1
2
3
Logon 620/00_3000L x 1500W x 730H
1
3000
1500
0
0
0
LOGON CONFERENCE TABLE
-1
0
300
WILKHAHN
Logon 620/00_2100L x 1000W x 730H
1
2100
1000
0
0
0
LOGON CONFERENCE TABLE
-1
0
300
WILKHAHN
Logon 620/00_800L x 800W x 730H
1
800
800
0
0
0
LOGON CONFERENCE TABLE
-1
0
215
WILKHAHN
Show compressed display (3 products)
Order numberLogon 620/00_3000L x 1500W x 730H
Latest change22.04.2021 11:01:28
Unit

Classifications

CNS

CNSERPBASE Object Properties