2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LF-SFP-08

Expand Table
EN
1/5
Product No
PN
Nominal Size
NS [Inch]
Flange Square
B [Inch]
Hole Spacing
C [Inch]
Barrel Dia.
D [Inch]
Flange Length
E [Inch]
Bolt Size
F
Hole Size
G [Inch]
Length Overall
L [Inch]
Max. Static Load
MSL [LBS]
Assembly Weight
AW [LBS]
1
2
3
LF-SFP-08
1/2
1.63
1.250
1.25
0.250
#8
0.187
1.687
1950
0.175
LF-SFP-12
3/4
2.38
1.750
1.75
0.375
#10
0.219
2.067
2940
0.463
LF-SFP-16
1
2.75
2.125
2.25
0.500
1/4"
0.281
2.812
3810
1.026
Show compressed display (3 products)
ShorttextFlange Mounts Single
Latest change06.06.2023 05:50:41
Unit