2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TSC-10M

Expand Table
EN
1/5
Product No.
PN
Description
DES
Catalog Name
CN
Material
MAT
Thread
T
Outside Diameter
B [mm]
Approx. Width
D [mm]
Recommended Load
L [kg]
1
2
3
4
5
TSC-8M
Threaded Shaft Clamp
Master Inch/Metric Catalog
Stainless Steel - DIN 1.0718
M8 x 1.25
19
9
295
TSC-10M
Threaded Shaft Clamp
Master Inch/Metric Catalog
Stainless Steel - DIN 1.0718
M10 x 1.50
22
12
900
TSC-12M
Threaded Shaft Clamp
Master Inch/Metric Catalog
Stainless Steel - DIN 1.0718
M12 x 1.75
28
15
1815
TSC-16M
Threaded Shaft Clamp
Master Inch/Metric Catalog
Stainless Steel - DIN 1.0718
M16 x 2.00
33
15
2265
TSC-20M
Threaded Shaft Clamp
Master Inch/Metric Catalog
Stainless Steel - DIN 1.0718
M20 x 2.50
41
20
3625
Show compressed display (5 products)
ShorttextThreaded Shaft Clamp - Stainless Steel DIN 1.0718
Latest change17.11.2025 06:13:39
Unit