Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
WUXING
Synchronous belt wheel
Synchronous wheel
Metric T synchronous wheel - Metric T5 synchronous wheel
WUXING
Synchronous belt wheel
Synchronous wheel
Metric T synchronous wheel - Metric T5 synchronous wheel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
WX-T5100SGAS-Z26-D20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Wu Xing Chain No
WXCN
material
MAT
MODEL
SPE
Number of teeth
NUT
D
D [mm]
steps specifications
ST [mm]
Tooth outside diameter
C [mm]
挡板
F [mm]
Baffles thick
T [mm]
G
G
Top wire distance
L1 [mm]
Diameter convex
A [mm]
Location hole
E [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
WX-T5
45
100
14
2
AS
22.280
26.000
2.500
16
7.00
14
3
WX-T5
45
100
15
2
AS
23.870
28.000
2.500
18
7.00
15
3
WX-T5
45
100
16
2
AS
25.460
32.000
2.500
20
7.00
17
3
WX-T5
45
100
18
10
AS
28.650
33.000
2.500
22
7.00
19
3
WX-T5
45
100
20
10
AS
31.830
36.000
2.500
24
7.00
19
3
WX-T5
45
100
22
10
AS
35.010
40.000
2.500
27
7.00
24
4
WX-T5
45
100
24
10
AS
38.200
45.000
2.500
30
7.00
27
4
WX-T5
45
100
25
10
AS
39.790
45.000
2.500
30
7.00
27
4
WX-T5
45
100
26
20
AS
41.380
48.000
2.500
35
7.00
31
5
WX-T5
45
100
28
20
AS
44.560
48.000
2.500
35
7.00
32
5
WX-T5
45
100
30
20
AS
47.750
52.000
2.500
36
7.00
33
5
WX-T5
45
100
32
20
AS
50.930
55.000
2.500
40
7.00
37
6
WX-T5
45
100
34
20
AS
54.110
61.000
2.500
45
7.00
40
6
WX-T5
45
100
36
20
AS
57.300
61.000
2.500
45
7.00
40
6
WX-T5
45
100
40
20
AS
63.660
67.000
2.500
50
7.00
47
6
WX-T5
45
100
44
30
AS
70.030
74.000
2.500
58
7.00
50
8
WX-T5
45
100
48
30
AS
76.390
83.000
2.500
67
7.00
60
8
Show compressed display (19 configurable products)
Part information
Similar parts
Request for quote (RFQ)
WUXING
- Metric T synchronous wheel
Shorttext
Metric T5 synchronous wheel
Latest change
29.05.2023 03:56:11
Unit
Keywords
Metric
synchronous
synchronous belt
wheel
Classifications
CNS
CNSERPBASE Object Properties
Type Code
WX-T5100SGAS-Z26-D20