2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2014_en_capacitive_touch_panel_zennio_z41_pro_zp41pro

Expand Table
EN
VARIANTNAME
VARIANTNAME
Technical Characteristics - PCB CTI Index
VARTECHNICALCHARACTERISTICSPCBCTIINDEX
Technical Characteristics - Operation type
VARTECHNICALCHARACTERISTICSOPERATIONTYPE
Technical Characteristics - Device action type
VARTECHNICALCHARACTERISTICSDEVICEACTIONTYPE
Technical Characteristics - Thermostats
VARTECHNICALCHARACTERISTICSTHERMOSTATS
Technical Characteristics - Internal Temperature Sensor - Measuring range
VARTECHNICALCHARACTERISTICSINTERNALTEMPERATURESENSORMEASURINGRANGE
Technical Characteristics - Internal Temperature Sensor - Sensor precision @25ºC
VARTECHNICALCHARACTERISTICSINTERNALTEMPERATURESENSORSENSORPRECISION25C
Technical Characteristics - Internal Temperature Sensor - Resolution
VARTECHNICALCHARACTERISTICSINTERNALTEMPERATURESENSORRESOLUTION
Technical Characteristics - Response to external power supply failure recovery
VARTECHNICALCHARACTERISTICSRESPONSETOEXTERNALPOWERSUPPLYFAILURERECOVERY
Technical Characteristics - Response to bus voltage failure
VARTECHNICALCHARACTERISTICSRESPONSETOBUSVOLTAGEFAILURE
Technical Characteristics - Response to external power supply failure
VARTECHNICALCHARACTERISTICSRESPONSETOEXTERNALPOWERSUPPLYFAILURE
1
ZP41PRO
175
Continuous operation
Type 1
2 independent thermostats.
-10 to 50ºC
1 %
0.1ºC
Current data recovery
Complete data saving. Initialization screen.
Complete data saving. Display is switched off
Show compressed display (1 product)
Latest change16.05.2019 09:19:02
Unit

Classifications

OmniClass 2006

23-25_40_17_14 23-25 40 17 14 Folding Panel Partitions

OmniClass

23-11 25 13 11 23-11 25 13 11 - Precast Perimeter Concrete Panel Perimeter Walls

BIMHawk PDT

PDT_PANEL Panel

Uniclass2015

40_30_86_88 40 30 86 88 - Touch panels