Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
53
Not found? Request catalog
Keywords: 38
53
Units
45
File types
45
Categories
53
Classifications
53
Certificates
53
norelem
width (B)
6
diameter (D)
10
height (H)
9
Length (L)
32
Length (L1)
4
Weight ca. (GEW)
53
RoHS (ROHS)
53
Customs tariff number (ZTN)
53
EAN-Nr. norelem (EAN)
53
End of life (EOL)
26
Standard delivery time (STDLZ)
53
Operating and maintenance instructions (WARTUNG)
41
Description (BS)
53
Order No. (BEST)
49
Technical Information (INFO)
7
height (H1)
7
moment of inertia (TM)
5
total height (HGES)
5
Magnet foot height (FUSSH)
6
Magnetic force (HAFTKRAFT)
4
Radius of action (RADIUS)
4
thread (GEWINDE)
4
Column diameter (DRMS)
3
Magnet foot length (FUSSL)
5
Magnet foot width (FUSSB)
5
Clearance between bearing surfaces (LICHTE)
2
Diameter increase (DRMZU)
2
Length (L2)
2
Number of fastening screws (ANZAHL)
2
Parallelism of the bearing surfaces (PARA)
2
distance (A)
2
Column height (SHL)
1
Connecting thread (ANGE)
1
Head-Ø (DRM)
1
Threaded Inserts (GE)
1
Filter
Measuring tool
Here you will find the CAD models of ECLASS 11.0 from the areas of Measuring tripod, Measuring table, Holder (measurement tool), Extension (measurement tool), Measuring device holder