Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
588
Not found? Request catalog
Keywords: 39
588
Units
588
File types
588
Categories
588
Classifications
588
Standards
112
VOSS
Order no. (BZ)
588
Tube OD d1 (REIHE1)
442
Order Designation (VK)
588
Length l1, approximate (L1)
588
Lenght l2 (L2)
571
Pressure (PB)
571
Width across flats for union nut (SW3)
545
Width across flats SW1 (SW1)
524
Width across flats SW4 (SW4)
524
Thread d2 (GEWD2)
404
Thread length i (I)
404
Torque -10% (AM)
404
d1 x s (RHR1)
404
Tube OD d1 (REIHE)
137
d1 x s (RHR)
103
Diameter (D)
47
Width across flats SW2 (SW2)
38
Diameter (D2)
26
Tube OD d1 (D1)
26
Diameter (D3)
17
Diameter (D5)
17
Elbow (A)
17
Gewindetiefe i1 (I1)
17
Thread (GEWD1)
17
d4 (D4)
17
Length (L)
9
Length l3 (L3)
9
TYP
9
Length l5 (L5)
2
Filter
Switching check valve (hydraulics)
Here you will find the CAD models of ECLASS 11.0 from the areas of Switching non return valve (hydraulics), Switching check valve (hydraulics, unspecified)