2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 2
2
Units
2
File types
2
MULTI BOX
color description front plate (COLOR_DESCRIPTION_FRONT_PLATE)
2
color description profile (COLOR_DESCRIPTION_PROFILE)
2
color description side caps (COLOR_DESCRIPTION_SIDE_CAPS)
2
flame retardancy (FLAME_RETARDANCY)
2
height (mm) (HEIGHT__MM_)
2
length (mm) (LENGTH__MM_)
2
material front plate (MATERIAL_FRONT_PLATE)
2
material profile (MATERIAL_PROFILE)
2
material screws (MATERIAL_SCREWS)
2
material side caps (MATERIAL_SIDE_CAPS)
2
norm of protection class (NORM_OF_PROTECTION_CLASS)
2
permanent operating temperature max. (°c) (PERMANENT_OPERATING_TEMPERATURE_MAX____C_)
2
permanent operating temperature min. (°c) (PERMANENT_OPERATING_TEMPERATURE_MIN____C_)
2
protection class ip (PROTECTION_CLASS_IP)
2
protection class with extra sealing ip (PROTECTION_CLASS_WITH_EXTRA_SEALING_IP)
2
ral-code profile (RAL_CODE_PROFILE)
2
ral-code side caps (RAL_CODE_SIDE_CAPS)
2
surface coating (SURFACE_COATING)
2
ul-subject (UL_SUBJECT)
2
Filter
MULTI BOX CAD Catalog

MULTI BOX CAD Catalog

1501100500 DELTA-BOX 1130Here you will find the CAD models of MULTI BOX
Manufacturer filter
Branches:
MULTI-BOX GmbH
Wallücker Bahndamm 7
DEKirchlengern, NRW
+49 5223 49107 0
+49 5223 49107 28
Compare multiple parts
Add at least 2 products with