2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 133
10 342
Units
10 341
File types
10 342
Standards
5742
BEA Ingranaggi
kg./100 pcs (KG)
9526
Filter
BEA Ingranaggi CAD catalog <p data-start="148" data-end="473">BEA Ingranaggi offers high-quality <strong data-start="245" data-end="254"><a href="/en/keywords/gears" target="_blank" rel="noopener">gears</a></strong>, <strong data-start="256" data-end="266"><a href="/en/keywords/chains" target="_blank" rel="noopener">chains</a></strong>, <strong data-start="268" data-end="279">pulleys</strong>, <strong data-start="281" data-end="294"><a href="/en/keywords/couplings" target="_blank" rel="noopener">couplings</a></strong>, <strong data-start="296" data-end="310">tensioners</strong>, and <strong data-start="316" data-end="334"><a href="/en/keywords/clamps" target="_blank" rel="noopener">clamp </a>elements</strong> for various mechanical applications. Download free CAD models of these components on 3Dfindit to easily integrate them into your designs.</p>

BEA Ingranaggi CAD catalog

BEA Ingranaggi offers high-quality gears, chains, pulleys, couplings, tensioners, and clamp elements for various mechanical applications. Download free CAD models of these components on 3Dfindit to easily integrate them into your designs.

EN
Catalog filter
All delivery countries/regions
All markets

Gears, Chains, Couplings and Clamp Elements by BEA Ingranaggi – CAD Models Available for Download

BEA Ingranaggi specializes in precision-engineered gears, chains, pulleys, couplings, tensioners, and clamp elements, designed for diverse industrial and mechanical applications. These components ensure efficient power transmission, stability, and durability in a variety of systems.

On 3Dfindit, you can download free CAD models of BEA Ingranaggi’s gears, chains, pulleys, couplings, tensioners, and clamp elements, allowing you to streamline your design process and ensure accurate specifications for your projects.

With over 6,500 catalogs available on 3Dfindit, explore BEA Ingranaggi’s full range of components and download the CAD models that best suit your engineering needs.

Branches:
Italy
Cavaria con Premezzo (VA) 21044
Bea Ingranaggi S.P.A.
Via Tito Minniti, 158
ITCavaria con Premezzo (VA)
+39 0331 214.111
+39 0331 214.222