2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 314
25 344
Enrichments
25 342
Delivery countries/regions
25 342
Units
25 342
File types
25 338
Eaton's CAD
Manufacturer Type Description (MANUTYPEDESC)
25 342
Short Description (DESCSHORT)
25 342
Long Description (DESCLONG)
25 342
International product number (INTNO)
24 793
Netto weight (NETTO_WEIGHT)
25 342
ECLASS_13_0
25 337
ETIM_9_0
25 337
Filter
Eaton CAD catalog <p data-start="175" data-end="514">Eaton's CAD offers a wide range of solutions, including <strong data-start="232" data-end="265">electrical circuit protection</strong>, <strong data-start="267" data-end="281">enclosures</strong>, <strong data-start="283" data-end="305">industrial control</strong>, <strong data-start="307" data-end="317">drives</strong>, <strong data-start="319" data-end="343">automation &amp; <a href="/en/keywords/sensors" target="_blank" rel="noopener">sensors</a></strong>, <strong data-start="345" data-end="397">low voltage power distribution &amp; control systems</strong>, and <strong data-start="403" data-end="436">wiring devices &amp; connectivity</strong>. Download high-quality CAD models for these products directly from 3Dfindit.</p>

Eaton CAD catalog

Eaton's CAD offers a wide range of solutions, including electrical circuit protection, enclosures, industrial control, drives, automation & sensors, low voltage power distribution & control systems, and wiring devices & connectivity. Download high-quality CAD models for these products directly from 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Eaton's CAD – Electrical Protection, Control Systems & More Available as CAD Models

Eaton's CAD offers a comprehensive portfolio of advanced solutions, including electrical circuit protection, enclosures, industrial control, drives, automation & sensors, low voltage power distribution & control systems, and wiring devices & connectivity. These products are designed to ensure safety, reliability, and efficiency across a wide range of industrial and commercial applications.

On 3Dfindit, engineers and designers can easily download free CAD models of Eaton's innovative solutions, streamlining their design process and enabling quick integration into their projects. Whether you're working on industrial control systems, low voltage power distribution, or electrical protection, Eaton’s CAD solutions are engineered to provide optimal performance and safety.

Explore over 6,500 catalogs on 3Dfindit, including Eaton's advanced products for circuit protection, control systems, wiring devices, and more, available for free download to support your engineering and design needs.

Branches:
Germany
Bonn D - 53115
Eaton Industries GmbH
Hein-Moeller-Straße 7-11
DEBonn
+ 49 (0) 228 - 602-0
+ 49 (0) 228 - 602-2433