2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 30
1153
Units
1152
File types
1153
Categories
72
Classifications
72
ABB Automation
Order number (BESTNR)
1152
Meter Size / Connection Size (DN)
1140
Explosion Protection Certification (EXP)
992
Housing Type / Housing Material / Cable Glands (BAU)
730
Process Connection Type (PN)
686
Outputs (AUS)
878
Documentation Language (DOK)
856
Temperature Range of Installation / Ambient Temperature Range (TEMP)
860
C
414
Filter
ABB Automation CAD Catalog <p data-start="97" data-end="359">ABB Automation offers advanced <strong data-start="190" data-end="219">flow measurement products</strong> like <strong data-start="225" data-end="253">Coriolis mass flowmeters</strong> and <strong data-start="258" data-end="288">electromagnetic flowmeters</strong>. Download detailed CAD models of these products for free on 3Dfindit.</p>

ABB Automation CAD Catalog

ABB Automation offers advanced flow measurement products like Coriolis mass flowmeters and electromagnetic flowmeters. Download detailed CAD models of these products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Flow Measurement Solutions by ABB Automation – CAD Models Available

ABB Automation is a leader in flow measurement technology, providing highly accurate and reliable solutions such as Coriolis mass flowmeters and electromagnetic flowmeters. These products are essential for industries that require precise measurement and control of fluid flow, including chemicals, pharmaceuticals, and water treatment.

The Coriolis mass flowmeter offers accurate, real-time measurements of mass flow, density, and temperature, making it ideal for applications that demand high precision. The electromagnetic flowmeter, on the other hand, provides reliable flow measurement of conductive liquids without any moving parts, ensuring minimal maintenance and high reliability.

On 3Dfindit, you can download CAD models of ABB Automation’s Coriolis mass flowmeters and electromagnetic flowmeters for free. These models are perfect for integrating into your designs, saving time and ensuring accuracy in your projects.

With over 6,500 catalogs available on 3Dfindit, discover ABB Automation’s flow measurement solutions and other advanced products, available for free download to support your engineering needs.

Branches:
Germany
Göttingen D-37079
ABB Automation Products GmbH
Dransfelderstr. 2
DEGöttingen
+49 (0)551 905 0
+49 (0)551 905 777