Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 53
78
Enrichments
78
Units
78
File types
78
AGRO
Designation
(BZ)
78
Length
(L)
63
Width
(B)
63
Material
(CNSMAT)
56
Properties
(ES)
56
Glow wire test
(GP)
56
E-Number
(ENO)
69
Individual net weight
(CNSMASSEXACT)
78
Single volume
(CNSVOLUMEEXACT)
58
EAN-Code
(CNSEAN)
78
Info text
(INFOTEXT)
78
Filter
AGRO CAD Catalog
Cavity wall installation, Sound insulation
Here you will find the CAD models of AGRO
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
AGRO
Cavity wall installation, Sound insulation
AGRO
Cavity wall installation, Sound insulation
9922.850
Flush-mounted box 850°
9924.850
Flush-mounted box 2x2, GWFI 850°C
9926.850
Flush-mounted box 3x2, GWFI 850°C
9928.850
Flush-mounted box 4x2, GWFI 850°C
9929.850
Flush-mounted box 3x3, GWFI 850°C
9073-78
Junction box Ø 120 mm
9098-77
One-gang box - Swiss standard
9098-77.02
QUICKBOX combination 2x1
9098-77.03
QUICKBOX H1 3x1
9098-77.04
QUICKBOX H1 2x2
9098-77.06
Quickbox H1 3x2
9192-77
Junction casing 240 x 140 x 72 mm
9195-77
Junction box 107 x 107 x 53 mm
9196-77
Junction box 165 x 165 x 72 mm
9197-77
Junction casing 235 x 205 x 72 mm
9248-77
Wall light connection box, for panel with thickness 7-40 mm Depth 45 m...
9298-21
One-gang box for Swiss accessories ECONⓇ
9298-21.02
QUICKBOX ECONⓇ
9298-21.03
QUICKBOX ECONⓇ
9798-77
SOUND INSULATION BOX
9798-77.02
SOUND INSULATION BOX
9798-77.03
SOUND INSULATION BOX
9798-77.04
SOUND INSULATION BOX
9798-77.06
SOUND INSULATION BOX
9799-77
Quickbox Maxi sound insulation box 1x1
9799-77.02
Quickbox Maxi sound insulation box 2x1
9799-77.03
Quickbox Maxi sound insulation box 3x1
9799-77.04
Quickbox Maxi sound insulation box 2x1
9799-77.06
Quickbox Maxi sound insulation box 3x2
99.1234.850
Flush mounting junction box 1x1 850°C
9900.12.850
Flush-mounted box 850°
9902.21.850
Combination back box size 1, 850°C
9908.01.850
Flush mounting junction box, square, 850°
9909.01.850
Flush mounting junction box, square, 850°
9923.30.850
Flush mounting box 1x3, GWFI 850°C
9924.40.850
Flush-mounted box 4x1, GWFI 850°C
9926.90
"Flush-mounted box Feller Home-Panel 7"""
9320-10
Installation housing ThermoX® LED
9320-11
Installation housing ThermoX® LED
9320-20
Thermox® housing
9320-21
Thermox® housing
9300-01
Thermox® housing for rigid and pivoting LED luminaires
9300-02
Thermox® housing for rigid and pivoting LED luminaires
9300-03
Thermox® housing for rigid and pivoting LED luminaires
9300-22
Thermox® universal housing with front plate in mineral fibreboard
9350-21
Installation housing Enox
9498-77
HWD 90
9498-77.02
HWD 90
9498-77.03
HWD 90
9499-77
Quickbox Maxi HWD 90
9499-77.02
Quickbox Maxi HWD 90
9499-77.03
Quickbox Maxi HWD 90
9499-77.04
Quickbox Maxi HWD 90
9499-77.06
Quickbox Maxi HWD 90
9909.02
Screw-down cover with synthetic screws
9909.05
Screw-down cover with metal screws
9909.10
Plug-in cover with diagonal support
9909.12
Plug-in cover with angular fixing
9909.20
Plug-in cover with central fixing
9909.22
Plug-in cover with diagonal support
9919.10
End cover
9909.02.13
Cover with plug power socket
9909.02.15
Cover with plug power socket
9909.02.23
Cover with plug power socket
9909.02.25
Cover with plug power socket
1040-16
Sealing plug M16
1040-20
Sealing plug M20
1040-25
Sealing plug M25
1040-32
Sealing plug M32
1040-40
Sealing plug M40
9909.10.37
Plug-in cover with insulated central screw
9909.22.37
Plug-in cover with insulated central screw
9909.22.37.60
Plug-in cover with insulated central screw
9909.22.37.65
Plug-in cover with insulated central screw
9909.22.37.67
Plug-in cover with insulated central screw
9909.22.60
Plug-in cover with diagonal support
9909.22.65
Plug-in cover with diagonal support
9909.22.67
Plug-in cover with diagonal support
Keywords
installation
housing
Installation housing
cover
box
Sound insulation
Cavity wall
junction box
Branches:
Switzerland
Hunzenschwil CH-5502
AGRO AG
Korbackerweg 7
Hunzenschwil
+41(0)62 889 47 47
+41(0)62 889 47 50
verkauf@agro.ch
www.agro.ch