Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 4
8
Enrichments
8
Units
8
File types
8
AGRO
Designation
(BZ)
8
Nominal size
(NG)
8
Diameter of tube
(DR)
8
Wire diameter
(DD)
8
Material
(CNSMAT)
6
E-Number
(ENO)
8
Weight
(CNSMASSEXACT)
8
EAN-Code
(CNSEAN)
8
Info text
(INFOTEXT)
8
ETIM 40
(ETIM40)
6
Filter
AGRO CAD Catalog
Earthing
Here you will find the CAD models of AGRO
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
AGRO
Earthing
AGRO
Earthing
9601.28
AGRO terraFIX® earthing and equipotential bonding cleats
9601.42
AGRO terraFIX® earthing and equipotential bonding cleats
9605
Earthing cleat 3/8" - 3/4"
9610
Earthing cleat 1" - 1 1/4"
9610.02
Earthing cleat 1" - 1 1/4"
9620
Earthing cleat 1 1/2" - 2"
9620.02
Earthing cleat 1 1/2" - 2"
9630
Earthing cleat 2 1/2" - 3"
Keywords
earthing
cleat
equipotential bonding
cleats
Branches:
Switzerland
Hunzenschwil CH-5502
AGRO AG
Korbackerweg 7
Hunzenschwil
+41(0)62 889 47 47
+41(0)62 889 47 50
verkauf@agro.ch
www.agro.ch