Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 38
95
Enrichments
93
Units
95
File types
95
AGRO
Designation
(BZ)
95
E-No.
(ENO)
72
Individual net weight
(CNSMASSEXACT)
95
Single volume
(CNSVOLUMEEXACT)
90
EAN-Code
(CNSEAN)
95
Info text
(INFOTEXT)
95
Filter
AGRO CAD Catalog
Installation housings
Here you will find the CAD models of AGRO
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
AGRO
Installation housings
AGRO
Installation housings
1281-00
Installation housing, HaloX® 100
1281-01
Installation housing, HaloX® 100 front part
1281-02
Installation housing, HaloX® 100 front part
1281-03
Installation housing, HaloX® 100 front part
1281-04
Installation housing, HaloX® 100 front part
1281-05
Installation housing, HaloX® 100 front part
1281-06
Installation housing, HaloX® 100 front part
1281-07
Installation housing, HaloX® 100 front part
1281-08
HaloX®-O front rings for square ceiling exit (CE)
1281-09
Install. housing, HaloX® 100 front part
1281-10
Install. housing, HaloX® 100 front part
1281-11
Install. housing, HaloX® 100 front part
1281-21
Installation housing extension rings HaloX
1281-25
Installation housing, HaloX® 100
1281-30
Installation housing, HaloX® 100 with tunnel 190
1281-50
Installation housing, HaloX® 100
1281-61
Install. housing, HaloX® 100 front part
1281-62
Install. housing, HaloX® 100 front part
1281-63
Install. housing, HaloX® 100 front part
1281-64
Install. housing, HaloX® 100 front part
1281-65
Install. housing, HaloX® 100 front part
1281-66
Install. housing, HaloX® 100 front part
1281-67
Install. housing, HaloX® 100 front part
1281-68
HaloX®-O front parts for square ceiling exit (CE), for facing concrete
1281-69
HaloX®-O front parts for square ceiling exit (CE), for facing concrete
1282-00
Install. housing, HaloX® 180
1282-01
Install. housing, HaloX® 180 front part, Inst. opening Ø 100 mm, onsite con...
1282-02
Install. housing, HaloX® 180 front part, Inst. opening Ø 110 mm, onsite con...
1282-03
Install. housing., HaloX® 180 front part, Inst. opening Ø 125 mm, onsite con...
1282-04
Install. housing, HaloX® 180 front part, Inst. opening Ø 145 mm, onsite con...
1282-05
Install. housing, HaloX® 180 front part, Inst. opening Ø 160 mm, onsite con...
1282-06
Install. housing, HaloX® 180 front part, Inst. opening Ø 180 mm, onsite con...
1282-10
Install. housing, HaloX® 180 front part, Inst. opening variable, onsite concrete,...
1282-11
Install. housing, HaloX® 180 front pt., Inst. opening w. mineral fibreboard, varia...
1282-25
Installation housing, HaloX® 180
1282-30
Installation housing, HaloX® 180
1282-40
Installation housing, HaloX® 180
1282-50
Installation housing, HaloX® 180
1282-61
Installation housing, HaloX® 180 front part
1282-62
Installation housing, HaloX® 180 front part
1282-63
Installation housing, HaloX® 180 front part
1282-64
Installation housing, HaloX® 180 front part
1282-65
Installation housing, HaloX® 180 front part
1282-66
Installation housing, HaloX® 180 front part
1282-71
Installation housing, HaloX® 180
1282-72
Installation housing, HaloX® 180 with tunnel 190
1282-73
Installation housing, HaloX® 180 with tunnel 325
1282-74
Installation housing, HaloX® 180, with front part for magnet holder, for slab ...
1282-75
Installation housing, HaloX® 180 with tunnel 190
1282-76
Installation housing, HaloX® 180 with tunnel 325
1283-00
Install. housing, HaloX® 250
1283-01
Install. housing, HaloX® 250 front part
1283-02
Install. housing, HaloX® 250 front part
1283-03
Install. housing, HaloX® 250 front part
1283-04
Install. housing, HaloX® 250 front part
1283-05
Install. housing, HaloX® 250 front part
1283-06
Install. housing, HaloX® 250 front part
1283-10
Install. housing, HaloX® 250 front part
1283-11
Install. housing, HaloX® 250 front part
1283-25
Installation housing, HaloX® 250
1283-40
Installation housing, HaloX® 250
1283-50
Installation housing, HaloX® 250
1283-61
Install. housing, HaloX® 250 front part
1283-62
Install. housing, HaloX® 250 front part
1283-63
Install. housing, HaloX® 250 front part
1283-64
Install. housing, HaloX® 250 front part
1283-65
Install. housing, HaloX® 250 front part
1283-66
Install. housing, HaloX® 250 front part
1283-71
Installation housing, HaloX® 250
1283-73
Installation housing, HaloX® 250 with tunnel 325
1283-74
Installation housing, HaloX® 250
1283-76
Installation housing, HaloX® 250 with tunnel 325
1292-00
Installation housing KompaX® 2
1292-27
Installation housing KompaX® 2
1293-00
Installation housing KompaX® 1
1299-60
Wall installation set for lamp installation height up to 100 mm
1299-61
Wall installation set for lamp installation height up to 125 mm
1299-62
Wall installation set for lamp installation height up to 150 mm
1299-63
Wall installation set for lamp installation height up to 175 mm
1299-64
Wall installation set for lamp installation height up to 200 mm
1299-65
Installation housing HaloX® 100, Prefix® installation set 2-way
1299-66
Installation housing HaloX® 100, Prefix® installation set 4-way
1159-70
Installion housing for external insulation 100 - 160 mm
9435-01
Flamox®-S30E fire-protection housing for
9435-03
Fire protection housing FlamoX®EI30
9435-04
Fire protection housing FlamoX®EI30
9320-10
Installation housing ThermoX® LED
9320-11
Installation housing ThermoX® LED
9320-20
Thermox® housing
9320-21
Thermox® housing
9300-01
Thermox® housing for rigid and pivoting LED luminaires
9300-02
Thermox® housing for rigid and pivoting LED luminaires
9300-03
Thermox® housing for rigid and pivoting LED luminaires
9300-22
Thermox® universal housing with front plate in mineral fibreboard
9350-21
Installation housing Enox
Keywords
installation
concrete constructions
front
part
housing
Installation housing
Fire protection
concrete
Branches:
Switzerland
Hunzenschwil CH-5502
AGRO AG
Korbackerweg 7
Hunzenschwil
+41(0)62 889 47 47
+41(0)62 889 47 50
verkauf@agro.ch
www.agro.ch