Keywords: 3
36
Units
36
File types
36
Amphenol CS
Series
(SERIES)
32
Plating Options
(PLOPT)
36
N - Number of Positions per Row
(N)
34
Packaging Options
(PAOPT)
20
Lead Free Option
(LF)
36
Filter
...
Amphenol CS
Board to Board Connectors
2.00mm Board to Board Signal
Minitek® 2.00mm
Amphenol CS
...
2.00mm Board to Board Signal
Minitek® 2.00mm
Amphenol CS CAD Catalog
Minitek® 2.00mm
Here you will find the CAD models of Amphenol CS
Add folder search
EN
Manufacturer filter
All markets
57102
Unshrouded Headers - Double Row - Vertical - Through Mount
57202
Unshrouded Headers - Double Row - Vertical - Surface Mount
59112, 59132
Stacking Headers - Double Row - Vertical - Through Mount
59202
Stacking Headers - Double Row - Vertical - Surface Mount
59362
Stacking Headers - Double Row - Vertical - PIP
95000
Shrouded Headers – Single Row - Right Angle - Surface Mount
10072354
Shrouded Header – Double Row - Right Angle - PIP
10075024
Unshrouded Headers - Double Row - Vertical - PIP
10072353
Unshrouded Headers – Double Row – Right Angle- PIP
10075025
Shrouded Header - Double Row - Vertical - PIP
10078991
Eject Latch Header – Double Row – Vertical - Through Mount
10078993
Eject Latch Header – Double Row – Vertical - PIP
10078995
Eject Latch Header – Double Row – Vertical - Surface Mount
10112684
Unshrouded Headers - Single Row - Right Angle - Surface Mount
10112690
Unshrouded Headers - Double Row - Right Angle - Surface Mount
10131930
Receptacle– Single Row – horizontal - Through Mount
10131931
Receptacle - Single Row - Horizontal - Surface Mount
10131933
Receptacle - Double Row - Horizontal - Surface Mount
10131934
Receptacle - Single Row - Vertical - Through Mount
10129186
Four Rows Plug - Through Hole
Keywords
Board
Board Signal
Board Connectors
Branches:
USA
Etters, Pennsylvania 17319
Amphenol CS
825 Old Trail Road
Etters, Pennsylvania
1 800 237 2374 (Toll Free), 1 717 938 7200 (Local)
1 717 938 7527
technicalservices@fci.com
https://www.amphenol-cs.com/
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)