Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 5
9
Units
9
File types
9
IMI Bahr
Type designation
(TYP)
9
Choice of guide body profile
(FPA)
9
Choice of carriages
(STA)
9
Width
(A)
9
Distance
(B)
9
Width
(C)
9
Diameter
(D)
9
Distance
(E)
9
Height
(G)
9
Width
(H)
9
Height
(J)
9
Diameter
(K)
9
Distance
(M)
9
Length
(N)
9
for
(NN)
9
for
(OO)
9
Lenght
(P)
9
Thread
(T)
9
Weight
(Polyamide rack PA6) (G1)
6
Ø x length
(S)
9
Key
(R)
9
Pinion/Feed per turn
(VH)
9
Pinion/Modul
(SM)
9
Weight per 100 mm
(G1)
3
Filter
IMI Bahr CAD Catalog
Rack and pinion driven positioning systems EL
Here you will find the CAD models of IMI Bahr
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
IMI Bahr
Positioning systems
Rack and pinion driven positioning systems EL
IMI Bahr
Positioning systems
Rack and pinion driven positioning systems EL
Positioning system ELZA 40 / ELDZA 60, 60S, 80, 80S, 100
Rack and pinion driven positioni...
Positioning system ELZQ 60, 80, 80S
Rack and pinion driven positioning syst...
Keywords
positioning systems
Positioning system
driven
pinion
Rack
Branches:
Germany
Luhden 31711
Bahr Modultechnik GmbH
Nord-Süd-Straße 10a
Luhden
+49 (0) 5722 - 9933-0
+49 (0) 5722 - 9933-70
DE-Luhden.Info@imi-precision.com