2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 487
45 432
Enrichments
2934
Functionalities
32 874
Units
45 368
File types
45 369
Categories
36 653
Classifications
36 653
Standards
13 482
Certificates
44 928
Blohm
Material (MATERIAL)
28 061
width (B)
23 883
diameter (D1)
30 441
diameter (D2)
32 689
height (H)
29 128
Length (L)
34 735
Length (L1)
13 846
Approx. weight (GEW)
44 565
RoHS (ROHS)
45 232
Customs tariff number (ZTN)
45 369
EAN-Code (EAN)
110
End of life (EOL)
44 810
Standard delivery time (STDLZ)
43 006
Operating and maintenance instructions (WARTUNG)
43 791
thread (D1)
466
weight ca. kg (GEW)
162
height (B)
141
Thread (D)
29
Filter
Blohm CAD Catalog

Blohm CAD Catalog

Blohm specializes in transport technology, clamping devices, levers, handles, knobs, handwheels, hinges, rubber buffers and more. Download CAD models of their high-quality components for free on 3Dfindit.

Manufacturer filter

Blohm's Industrial Components – Now Available as CAD Models

Blohm provides reliable industrial solutions, including transport technology, clamping devices, levers, handles, knobs, handwheels, hinges, and rubber buffers. These components are designed to enhance operational efficiency and ensure durable performance in industrial applications.

On 3Dfindit, you can easily download CAD models of Blohm’s transport and clamping devices to streamline your design and engineering processes.

Branches:
NORMTEILWERK ROBERT BLOHM GmbH
Hauptsitz
Bahnhofstraße 20
DEBüchen
+49-(0)4155 / 80 08-0
+49-(0)4155 / 81 11 31
Compare multiple parts
Add at least 2 products with