2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 9
157
Functionalities
123
Units
156
File types
157
Categories
123
Classifications
123
Standards
123
Bornemann Gewindetechnik
Thread designation (GB)
156
Material (MAT)
156
Thread length (L)
156
Nominal diameter (D)
156
Pitch (PH)
33
Division (P)
156
Right hand thread / Left hand thread (H)
156
Pitch diameter (D2)
33
Core diameter (D3)
33
Thread depth (H3)
33
Corridors (GG)
156
Top game (AC)
33
Radius 1 (R1)
33
Radius 2 (R2)
33
apprx. weight spindle (M-Spin) (without pin) (GEWICHT)
33
custom tariff number (ZNTR)
156
custom tariff number (ZNTRM)
156
Filter
Bornemann Gewindetechnik CAD catalog <div class="flex max-w-full flex-col flex-grow">
<div class="min-h-[20px] text-message flex w-full flex-col items-end gap-2 break-words [.text-message+&amp;]:mt-5 overflow-x-auto whitespace-normal" dir="auto" data-message-author-role="assistant" data-message-id="6264c0b7-ca08-4dda-a007-72960d4fdce2">
<div class="flex w-full flex-col gap-1 empty:hidden first:pt-[3px]">
<div class="markdown prose w-full break-words dark:prose-invert dark">
<p data-start="134" data-end="425">Bornemann Gewindetechnik offers <strong data-start="166" data-end="183">configurators</strong>, <strong data-start="185" data-end="208">trapezoidal threads</strong>, and <strong data-start="214" data-end="229">saw threads</strong> for precision threading applications. Their solutions support industries with custom thread designs and configurations. Download CAD models for these high-quality components for free on 3Dfindit.</p>
</div>
</div>
</div>
</div>

Bornemann Gewindetechnik CAD catalog

Bornemann Gewindetechnik offers configurators, trapezoidal threads, and saw threads for precision threading applications. Their solutions support industries with custom thread designs and configurations. Download CAD models for these high-quality components for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Bornemann Gewindetechnik – CAD Models for Threading Solutions

Bornemann Gewindetechnik specializes in trapezoidal threads, saw threads, and configurators for custom thread design and precision threading applications. Their components are ideal for mechanical and industrial systems that require accuracy and durability. Bornemann’s solutions allow for versatile use in various sectors, ensuring high-performance results.

On 3Dfindit, you can easily download Bornemann CAD models for their threading solutions. With these precise models, your design and integration processes become more efficient. Whether you are working on mechanical systems or specialized industrial applications, Bornemann’s products will meet your needs.

With over 6,500 catalogs available for free download, Bornemann’s threading components are ready to support your next design project.

Branches:
Germany
Delligsen 31073
Bornemann Gewindetechnik GmbH & Co. KG
Headquarters
Klus 3
DEDelligsen
05187-9422-0
05187-9422-70