Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 12
39
Units
39
File types
39
Categories
39
Standards
39
Bossard Catalog
BNNORM1
39
Material
(BNMAT)
39
Surface
(BNSURFACE)
39
Nominal diameter
(D)
39
Nominal length
(L)
39
Initial distance kerf +1/0
(L1)
39
Point height ~
(A)
39
Diameter chamfer
(D1)
39
± 1/2 IT14
(L2)
39
Radius
(R)
39
L3
39
Diameter kerf
(D2)
39
Shear rate two-cut
(SKZ)
39
Filter
Bossard Catalog CAD Catalog
BN 1385 Grooved pins type C, half length grooved with gorge
Here you will find the CAD models of Bossard Catalog
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 1385 Grooved pins type C, half length grooved with gorge
Bossard Catalog
...
BN 1385 Grooved pins type C, half length grooved with gorge
BN 1385
Grooved pins type C, half length grooved with gorge (DIN 1469 C), steel, ...
Branches:
Great Britain
Zug CH-6301
Yves Steiner
Steinhauserstrasse 70
Zug
+41 41 749 64 44
+41 41 749 64 40
Yves.Steiner@bossard.com
https://www.bossard.com