Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 14
35
Units
35
File types
35
Categories
35
Standards
35
Bossard Catalog
BNNORM1
35
BNNORM2
35
BNNORM3
35
Material
(BNMAT)
35
Surface
(BNSURFACE)
35
Nominal diameter h10
(D1)
35
Nominal length js15
(L)
35
Thread length +2P/0
(B)
35
Thread runout max.
(A)
35
Thread
(GEW)
35
Radius ~
(R1)
35
Radius ~
(R2)
35
Filter
Bossard Catalog CAD Catalog
BN 863 Taper pins with thread constant threaded stem length, unhardened, ground
Here you will find the CAD models of Bossard Catalog
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.40 Taper pins
BN 863 Taper pins with thread constant threaded stem length, unhardened, ground
Bossard Catalog
...
BN 863 Taper pins with thread constant threaded stem length, unhardened, ground
BN 863
Taper pins with thread constant threaded stem length, unhardened, gr...
Branches:
Great Britain
Zug CH-6301
Yves Steiner
Steinhauserstrasse 70
Zug
+41 41 749 64 44
+41 41 749 64 40
Yves.Steiner@bossard.com
https://www.bossard.com