2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 8
168
Units
168
File types
168
C&H Bearing
Type (TYPE)
168
Material (MATERIAL)
168
D-Roller (D)
168
e-Ecentricity (EE)
150
C-Roller (C)
168
B1-Hex width (B1)
150
d2-Insert pin diameter (DD2)
149
B2-Insert pin width (B2)
150
g-Thread size (G)
150
lg-Min. Thread length (LG)
96
S-Hex size (S)
88
N-Max dynamic load (N)
168
B3-Max riveting height (B3)
150
C0r-Max static load (C0R)
168
Weight (WEIGHT)
168
S-Square dim./Hex dim. (S)
62
lg-Thread length (LG)
54
Filter
C&H Bearing CAD Catalog Here you will find the CAD models of C&H Bearing from the areas of <span>C Rollers for Compact Rail, Studded Track Rollers for T,U,K Rail, Studded Track Rollers for X Rail, Track Roller for MR/FXR Rail</span>

C&H Bearing CAD Catalog

Track Rollers for Compact RailHere you will find the CAD models of C&H Bearing from the areas of C Rollers for Compact Rail, Studded Track Rollers for T,U,K Rail, Studded Track Rollers for X Rail, Track Roller for MR/FXR Rail
EN
Catalog filter
All delivery countries/regions
All markets
Branches:
China
Shanghai 201216
Shanghai Chenghui Bearing Co.,Ltd
2-1709, No 289, Zheqiao Road, Pudong, Shanghai, China
CNShanghai
+86-21-58356710
+86-21-58356720