2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 37
163
Units
162
File types
163
Caster Concepts
Series (SERIES)
162
Filter
Caster Concepts CAD Catalog <p data-start="102" data-end="442">Caster Concepts provides high-quality <a href="/en/keywords/castors" target="_blank" rel="noopener"><strong data-start="201" data-end="212">casters</strong> </a>and <strong data-start="217" data-end="227">wheels</strong>, designed for industrial and heavy-duty applications. Their products ensure durability, smooth operation, and long-lasting performance. Download CAD models of their <strong data-start="393" data-end="404">casters</strong> and <strong data-start="409" data-end="419">wheels</strong> for free on 3Dfindit.</p>

Caster Concepts CAD Catalog

Caster Concepts provides high-quality casters and wheels, designed for industrial and heavy-duty applications. Their products ensure durability, smooth operation, and long-lasting performance. Download CAD models of their casters and wheels for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Casters & Wheels by Caster Concepts – Download CAD Models

Caster Concepts specializes in manufacturing high-performance casters and wheels for various industries, including automotive, aerospace, warehousing, and material handling. Their precision-engineered products are built for durability, ensuring smooth movement and high load capacity in demanding environments.

Their casters are available in different configurations, including heavy-duty, ergonomic, and custom designs tailored to specific industry needs. Caster Concepts also offers a wide selection of wheels, made from premium materials to enhance mobility and efficiency.

On 3Dfindit, you can download detailed CAD models of Caster Concepts' casters and wheels, making it easy to integrate them into your design and engineering projects. These CAD models are compatible with leading CAD software, streamlining development and improving workflow efficiency.

Explore over 6,500 catalogs on 3Dfindit, including Caster Concepts’ products, available for free download.

Branches:
USA
Albion MI 49224
Caster Concepts, Inc.
Headquarters
16000 E. Michigan Ave.
USAlbion
(517) 629-8838
(800) 800-0036